Select your region & language

SensorsEvaluation Unit

  • Pyroelectric Infrared sensor
  • AMR (magnetic) sensor
  • Vibration Sensor Device
  • Interface board
  • Degital Accelerometer
  • Analog Accelerometers & Inclinometer
  • Accelerometers & Gyro Combo sensor

Sensor Evaluation Board

Below are breakout boards for asseing the functionalities and the characteristics of the each sensor.

It can serve as an evaluation board, by just simply connecting it to your microcomputer board or single board computer, since it consists of the sensor and the necessary circuit for driving.

Infrared Sensor SMD-Type Evaluation Board

IMKX-A007
Applications: IoT equipment, for human detection

AMR (magnetic) sensor evaluation board

MR-T150
Application: AMR sensor operation verification
Get a sense of what it is like to actually use the AMR sensor
(Fix an evaluation board and magnet to the product with double-sided tape etc. and verify its operation using the LED light)

Vibration Sensor Device Evaluation Boards

PKGX-22-4041 / PKGX-22-4042
Measure vibrations and visualize abnormal vibrations using FFT analysis

MEMS Evaluation Unit

Here is the development tool for assessing the performance and the key characteristics of the various MEMS sensors.
It can be operated instantly by connecting to your PC via the USB port. You can begin your navigation at ease, with the user-friendly GUI software provided. Please connect the board carrying the MEMS sensor (chip carrier PCB or external expansion board) to the interface board before using.

Interface Board

MEMS-EVAL-BOARD

sensor
Sensor Boards for Digital Accelerometer / Inclinometer

SCA3400 SERIES PCB
Application: Structural Health Monitoring (SHM), Leveling & Platform Stabilization, Tilt sensing, Inertial Measurement Units (IMUs), Machine Control, Positioning and guidance systems, Construction tools and systems

sensor
Sensor Boards for Digital Accelerometer / Inclinometer

SCA3300 SERIES PCB
Application: industrial, healthcare equipment

sensor
Sensor Boards for Digital Accelerometer

SCA3100 SERIES PCB
Application: High accuracy accelerometers, SHM for automotive, industrial, healthcare equipment

sensor
Sensor Boards for Digital Accelerometer / Inclinometer

SCL3400 SERIES PCB
Application: Industrial levelling,
Structural Health Monitoring, IMU,
Positioning and Guidance systems

sensor
Sensor Boards for Digital Accelerometer / Inclinometer

SCL3300 SERIES PCB
Application: industrial and healthcare equipment

sensor
Sensor Boards for Digital Accelerometers & Gyro Combo sensor

SCC2000 SERIES PCB
Application: ESC, ABS, IMU for automotive, industrial, healthcare equipment

sensor
Sensor Boards for Digital Accelerometers & Gyro Combo sensor

SCH16T-K01-PCB
SCH16T-K10-PCB
SCH16T-K20-PCB
Application: industrial

sensor
Sensor Boards for Digital Accelerometers & Gyro Combo sensor

SCC400T SERIES PCB
Application: industrial

sensor