Select your region & language

Timing Devices (Crystal Unit / Ceramic Resonator)Crystal Units for Medical & Healthcare

Current situation and issues concerning medical and healthcare products with communication functions

Data communication on portable medical instruments has been rapidly advancing in recent years. Patch-type blood glucose meters that continuously measure glucose levels without drawing blood have transformed the lives of diabetics, while new insulin pens, insulin pumps and smart inhalers have made it easier than ever for patients to keep track of their doses.

The data measured by these instruments is transmitted to mobile devices such as smartphones and tablets using Bluetooth® Low Energy.

Smart medical devices have transformed the lives of patients, but often pose huge challenges for engineers due to their complex requirements. In many cases, designers have struggled to balance the need for a small, easily portable device with the often-incompatible demand for a long battery life.

Murata's solutions contribute to smaller size and lower power consumption

Murata’s crystal units are the perfect solution to this headache.

Small size crystal units

2.0 × 1.6mm

Contributes to smaller size and
lower weight in the module design.
Contributes to lower power consumption with low ESR.

Introduction to Murata Products for healthcare and medical devices & Sample Application

Click a part number to browse detailed specifications, characteristic data, packaging data, and other information. You can request free samples on murata's website or search for stock of specific part numbers at Murata authorized agents, distributors and trading companies.

Crystal units (IC manufacturer-certified)

  • *1Please check the actual circuit constants by IC matching service.
Swipe left or right to change screens View in landscape mode.
IC manufacturer IC part number Murata Crystal Units Reference circuit constants *1
Part number Frequency Size (mm)
Nordic
Semiconductors
nRF51xx XRCGB16M000FXN16R0 16MHz 2.0 × 1.6 × 0.7 -
nRF51xxx, nRF52xxx XRCGB32M000F2P10R0 32MHz
nRF5340 XRCGB32M000F1S2AR0 -
Dialog
Semiconductors
DA14682/3, DA1469x XRCGB32M000F2P29R0 32MHz Open the PDF
DA14531 XRCGB32M000F2P55R0 -
Texas
Instruments
CC13xx, CC26xx XRCGB24M000FBP12R0 24MHz Open the PDF
NXP (Quintic) QN9080A XRCGB32M000F2N13R0 32MHz Open the PDF
Renesas RL78/G1D XRCGB32M000F2P26R0 32MHz Open the PDF
Telink TLSR8262 / 6 / 7 / 9, TLSR86xx XRCGB16M000FXN20R0 16MHz Open the PDF
TLSR8366 XRCGB16M000FXN22R0 -
Goodix GR5515, GR5526 XRCGB32M000F5N10R0 32MHz -
GR5332 XRCGB32M000F1SAAR0
XRCGB32M000F1SBAR0
-

Learn more

Crystal Units Recommended by IC Manufacturers
The products listed here have been approved by the IC manufacturers.

Murata Crystal Units
View our product lineup, technical guides, and other information.

IC Matching Service Information
If the product tested with the sample kit does is not a good fit for your product, we recommend trying the optimal crystal unit with IC matching.

Application Example (Block diagram)

  • Crystal Units
  • Ceramic Resonator

Piezoelectric Sounders for Medical and Healthcare Devices