RCE Series

RCE Series Leaded MLCC for Automotive

  • Powertrain
  • Complies with RoHs
  • REACH
  • AEC-Q200
  • Anti-noise
  • Deflectingcrack
  • Solderingcrack
  • help

Leaded MLCC for Automotive

Small lead type capacitor for automotive. It is good used for under 125°C

Murata Icon X Features

1. Small size and large capacity capacitor.

Example of Structure

2. The low ESR allows for use at high frequencies.
 
3. Example of circuit used (Radial LED light)
Example of circuit used (Radial LED light)

Murata Icon X Specifications

Size(mm) 3.6x3.5mm - 7.7x13.0mm
Rated Voltage 25Vdc - 1000Vdc
Capacitance 1.0pF - 22μF
Main applications Smooths power of ECU (ISS,EPS, etc.) and removes EMI noise Protects ECU sensor against surges Removes motor surges and EMI noise

Murata Icon X Lineup

You can see the search result of the item you click on the capacitance chart.