Select your region & language

Ceramic CapacitorRecommended leaded MLCC product series

Leaded MLCCs feature "ease of use"

A leaded MLCC is a resin-coated product consisting of lead wires connected to the electrodes of a chip MLCC.
The resin coating and lead wires provide various added value in addition to the MLCC features of compact size, large capacitance, and long-term reliability.

Five features

1. Products with high wiring flexibility

Leaded MLCCs can be used for boardless mounting called point-to-point construction.
By forming the lead wires, various layouts can be considered even in limited spaces where board use is not desired or boards cannot fit.
These products can also be added relatively easily to existing layouts, making it easy to respond to sudden design changes.

2. Lead wires can be crimped and welded

In addition to wiring by soldering or crimping the lead wire tips with crimping terminals, the lead wires can also be welded. The standard lead wire material is CP wire +Sn/Cu plating, and this can be changed to Cu wire by request.

What is CP wire? ...... It is wire material consisting of a mild steel wire core plated with copper and tin. For more details, please visit the following webpage.

3. Applicable to a wide range of board mounting and THD

Of course, mounting on boards is also possible!
The lead space can be selected to match the board through-hole layout.
The standard lead spaces are 5 mm and 2.5 mm. In addition to standard products, custom mounting such as 7.5 mm and 10 mm is also available.

4. High environmental resistance and insulation resistance enable use in various locations

Leaded MLCCs are also used in equipment that is used outdoors and in environments inaccessible to people where dust accumulates.
This is due to the long-term reliability of ceramic capacitors and the excellent environmental and insulation resistance provided by the epoxy resin used in the exterior coating.
Taking advantage of this feature, leaded MLCCs have also been adopted in applications with the goal of securing the insulation distance required by IEC/EN standards.

5. Extensive product lineup

Murata provides an extensive lineup of compact, large-capacity high dielectric constant-type and temperature compensation-type MLCCs that have long-term reliability, a maximum rated voltage of 1 kV, and can be used in environments with temperatures up to 150°C.

Due to these features, we also receive inquiries from customers who are considering replacement from film capacitors and electrolytic capacitors.
Please feel free to request product samples.

Introducing useful tools for designing

Design support software "SimSurfing" provides functions for displaying various characteristics, downloading characteristic data and calculating characteristics.

You can also download CAD models from "SnapEDA" by visiting the detail page of each part number.
Please kindly use it when designing circuits if you need.

Logo of SimSurfing, SnapEDA

Application Examples

Leaded MLCCs can be used for applications such as noise suppression, smoothing of power supply voltages, and insulation between boards.

For Automotive Powertrain/Safety Equipment

Brushed DC motors

Image of Brushed DC motors

Leaded MLCCs are used for noise suppression of brushed motors.
Generally speaking, 30–70W motors often have built-in capacitors, and leaded MLCCs that are compact and have excellent environmental durability are used.

High-voltage devices for EV, HV, and MHV

Image of High-voltage devices for EV, HV, and MHV

Leaded MLCCs are also used in EVs, HVs, and MHVs in the peripherals of high-power motors and in applications that operate at high voltages.
For example, these include high-power brushless DC motor inverters such as BSG and ISG inverters. For examples of application in other devices, refer to the following pages.

Automotive sensors

Image of Automotive sensors

Leaded MLCCs suppress noise that impacts detection accuracy and prevent malfunctions.
They are used in applications where detection accuracy is required, such as temperature sensors for large-capacity batteries and tire speed sensors (on the antenna side).

Engine Peripherals

Image of Engine Peripherals

Ignition coils, EGR valves, oil pumps, etc.
Leaded MLCCs are also used in engine room applications that require heat resistance and environmental durability.
The RHE series can be used in environments up to 150°C.

For Consumer Electronics & Industrial Equipment

FA equipment/Household appliances

Image of FA equipment/Household appliances

It is used to remove noise from various motors.

Various power supply circuits

Image of Various power supply circuits

It can be used for smoothing power circuits. It is recommended not only for home appliances but also for environments such as data centers and base stations where weather-and stain-resistance is required.

Specifications

Please check the lineup for product performance such as temperature characteristics, operating temperature, and rated voltage.

Image of Specifications

1. Chip MLCCs

An extensive lineup of high dielectric constant-type and temperature compensation-type MLCCs is available.

2. Lead wire shapes

The standard specifications are inside crimp, outside crimp, and straight shape.

3. Lead wire materials

The standard specification is CP wire +Sn/Cu plating.
Change to Cu wire is available.

4. Exterior coat resin material

The exterior coating resin material is epoxy resin with excellent environmental resistance and insulation resistance.

5. Lead space

The standard specifications are 5.0 mm and 2.5 mm.

Packaging specification

The standard packaging specifications are ammo pack taping and single unit packaging. Reel taping is also available.

Ammo pack taping
Single unit packaging

Lineup

Leaded MLCC for Consumer Electronics & Industrial Equipment RDE Series

Small size and large capacity. This product is ideal for flow soldering.

  • General
  • RoHS Directive compliant product
  • REACH Regulation  compliant product
  • low distortion
  • Anti-crack while deflecting
  • Anti-crack while soldering
  • Read more
Leaded MLCC for Automotive Powertrain/Safety Equipment RCE Series

Small lead type capacitor for automotive. It is good used for under 125°C.

  • Powertrain
  • RoHS Directive compliant product
  • REACH Regulation  compliant product
  • AEC-Q200
  • low distortion
  • Anti-crack while deflecting
  • Anti-crack while soldering
  • Read more
150°C Operation Leaded MLCC for Automotive Powertrain/Safety Equipment RHE Series

Can be used in environments around engines that exceed 125°C.

  • Powertrain
  • RoHS Directive compliant product
  • REACH Regulation  compliant product
  • AEC-Q200
  • low distortion
  • Anti-crack while deflecting
  • Anti-crack while soldering
  • Read more
Find out more about the development here!

When you log in to My murata, we publish product information in development.
If you are interested, please visit!

  • *You need to register as a member of My murata.
Image of product information

Questionnaire

In order to provide better web content and products, we appreciate your cooperation with the questionnaires. Your opinions will be used as a reference for future web content improvement and product development.

Explanation of Product Characteristic Icons

General
For applications that do not require the particular reliability such as the general equipment
Infotainment
Infotainment for Automotive
The product for entertainment equipment like car navigations, car audios, and body control equipment like wipers, power windows.
Powertrain
Powertrain/Safety for Automotive
Product used for applications(running, turning, stopping and safety devices)which particularly concern human life, such as in devices for automobiles.
Medical Device
Medical-grade products for Implanted Medical Devices
These products are intended for use in implanted medical devices such as cardiac pacemakers, cochlear implants, insulin pumps and gastric electrostimulators .They are suitable for use in non-critical circuits .*1
  • *1This term refers to circuits in implanted medical devices that are not directly linked to life support, i.e. circuits that will not directly endanger the life of the patient should the functionality of the device be reduced or halted by failure of the circuit.
150℃150℃max.
Can be used up to 150℃ max.
  • *There are icons of plural temperature.
RoHS Directive compliant productrohs

This product contain no restricted substances specified by RoHS Directive with more than maximum concentration value by weight in homogeneous material, except for cases falling under RoHS exemptions.

Restricted substances Maximum concentration value
Lead 0.1%
Mercury 0.1%
Cadmium 0.01%
Hexavalent chromium 0.1%
Polybrominated biphenyls (PBB) 0.1%
Polybrominated diphenyl ethers (PBDE) 0.1%
Bis (2-ethylhexyl) phthalate (DEHP) 0.1%
Butyl benzyl phthalate (BBP) 0.1%
Dibutyl phthalate (DBP) 0.1%
Diisobutyl phthalate (DIBP) 0.1%
REACH Regulation  compliant productREACH

The Product complies to provisions of REGULATION (EC) No 1907/2006(Reach)

Restriction of the substances contained in the article under Reach:
REACH regulation impose restrictions of product applications and substance ban on the basis of Article 67.1.
The inclusion of a Substance of Very High Concern (SVHC) in the Candidate List creates the duty to communicate information on substances in articles to allow safe use of the article, which is applicable to suppliers in Europe (Reach Article 33). It does not impose any restrictions on the use of the products, nor is it a substance ban. Please check "Murata products containing SVHC and Information on safe use"
AEC-Q200AEC-Q200
AEC-Q200 compliant product
Certified by safety standardSafety Standard
Safety Standard
Products that acquired safety standard certification IEC60384-14.
Based on the Electrical Appliance and Material Safety Law of JapanJapanese Safety Law
Japanese Safety Law
Products that are based on the electrical appliance and material safety law of Japan.
Ultrahigh-voltageUltrahigh-voltage
Product of 10 to 40kV rated voltage
High Q typeHIQ
Low dissipation for high frequency
By devising ceramic materials and electrode materials, low dissipation is achieved in frequency bands of VHF, UHF and microwave or beyond.
Low inductanceLowESL
Low inductance
This capacitor is designed so that the parasitic inductance component (ESL) that the capacitor has on the high frequency side becomes lower.
low distortionLowacousticnoise
Product suitable for acoustic noise reduction and low distortion
This product suppresses acoustic noise, which occurs when a ceramic capacitor is used, by devising the materials and configuration.
Anti-crack while deflectingDeflectingcrack
Product resistant to deflection cracking
This capacitor is designed to prevent failures as much as possible by short mode caused by cracking when there is board deflection.
Anti-crack while solderingSolderingcrack
Product with solder cracking suppression
“This capacitor is configured with metal terminals and leads connected to the chip. The metal terminals and leads relieve the stress from expansion and contraction of the solder, to suppress solder cracking.”
No DC bias CharacteristicsNo DC bias Characteristics
No DC bias characteristics
Polymer capacitor is no capacitance change with DC bias due to aluminum oxidized film for dielectric.
Water-repelientAnti-ion migration.
By making full use of the water repellence of the capacitor surfaces, this product minimizes Ion migration from the external electrodes (Terminations) that results from condensation.
Low-inductance product suitable for noise suppressionProduct suitable for noise suppression

Low-inductance product suitable for noise suppression.This product has extremely low ESL and is suitable for suppression of noise, including high frequencies.

Product for reflow solderingReflow
Product for reflow soldering
Product for flow solderingFlow
Product for flow soldering
Limited to Conductive Glue MountingLimited to Conductive Glue Mounting
Limited to Conductive Glue Mounting
Since silver palladium is used for the external electrodes,the capacitor can be mounted by conductive adhesive.
Product for bondingBonding
Product for bonding
Since gold is used for the external electrodes, the capacitor can be mounted by die bonding/wire bonding.
Product for weldingWelding
Product for welding
Capacitor configured with lead electrodes and can be mounted by welding. Please contact us about the lead wire material.

Go to the part number list

Clicking the “Go to the part number list” button, will take to the search result for the target series products.

Notes for using CSV files

When a downloaded CSV file is opened by Microsoft® Excel®, the first 0 of the number starting with 0 (Eg.: 0402, etc.) may be deleted automatically.

If the first 0 of the number is deleted, use "Import Text File" of Microsoft® Excel® to import as a character string.

The character code will be downloaded by UTF-8.If the CSV is garbled, convert the character code in the software being used.