Murata's polymer capacitors have low ESR, low impedance, and have a high capacity.
Additionally, they are superior for their ripple absorption, smoothing, and transient response performances since there is no DC bias characteristic for capacitance and the temperature characteristic is stable.
Therefore, it is optimal for smoothing purposes in the input/output stage of power circuits and as backup for load fluctuation around the CPU.
This contributes to reducing the number of parts as well as the size of the circuit board area.
Furthermore, there are the advantages of no acoustic noise and no risk of fire breaking out in the event of a short circuit. Accordingly, they are ideal as capacitors that solve challenges specific to headsets.