Wi-Fi® ProductsType 2HV

Order Number LBEE0ZZ2HV-001

  • Under Development
Read more

Type 2HV (LBEE0ZZ2HV-001) is a Wi-Fi®/BLE Combo module

Description

Type 2HV is Murata's latest low-cost IoT Wi-Fi®/BT hostless module, it integrates wireless connectivity and network protocol stacks, offering ultra-low power consumption and making it an ideal choice for IoT applications.

Type 2HV easily enables stand-alone consumer applications with its integrated ultra-low power 32-bit ARM MCU at up to 160MHz and features 2MB flash memory and 288KB RAM memory. It offers multiple communication interfaces including UART / I2C / SPI / and various GPIOs. Type 2HV SDK allows customers to customize their solution quickly and easily.

Type 2HV network controller module provides device manufacturers with an easy-to-design solution for data acquisition, device management, and industrial control applications. RF matching, Antenna design and Regulatory certification are already taken care and tested.

Each module offers a complete network controller solution via a simple UART interface. The Wi-Fi®, Bluetooth® LE, TCP/IP, security supplicant and other network application features are hosted directly on the module.

The feature-rich Type 2HV module is packaged in a small form factor and support low power consumption mode that facilitates integration into size and power-sensitive IoT edge applications, suited for smart lighting, smart home, indoor positioning, and other complex IoT applications.

Product Information

Product Type explanation
Part Number LBEE0ZZ2HV-001
Product Type Module
Product Status Under Development
Wi-Fi® Wi-Fi® 4 IEEE 802.11 b/g/n 1×1
Bluetooth® Bluetooth® 5.2 LE, 1 Mbps, 2 Mbps, and long range
Antenna Internal
Operating Temperature Range -40 to 85 °C
Dimension 13.5 mm × 8.0 mm × 2.0(max) mm
Operating Voltage 2.7 to 3.6V
Host Interface UART, I2C, SPI, GPIOs
RoHS Compliant Yes
FCC/IC Certified FCC/IC Certified

Documents

Datasheet and Documentations

If you would like a product catalog or technical data, please check the check box and download it from the download button below.

Swipe left or right to change screens. View in landscape mode.
Type File Name File size Last Update
Type 2HV 2HV Product Brief.pdf PDF: 310KB -
2HV- SDK
Please contact Murata sales
- -

Please contact our sales pr send your inquiry here for the other related documentations.

Block Diagram

Block Diagram

Evaluation Kit

Type 2HV Evaluation Board

PART NUMBER / KEY FEATURE
Product P/N LBEE0ZZ2HV-EVK
Murata Wi-Fi®/BLE Module LBEE0ZZ2HV-001
Feature
  1. Type 2HV module
  2. Standard mikroBUS™ connector
  3. 1x header for current consumption measurement
  4. 1x extended header
  5. 3.3V to 2.3V onboard DC-DC converter
  6. 3.3V to 0.9V onboard DC-DC converter
  7. 1x toggle switch for power mode selection
  8. 1x power indicate LED
  9. 2x user LEDs
  10. 1x reset button
  11. 1x user button
  12. 1x SMA connector

Software: Development Kit

PART NUMBER / KEY FEATURE
Product P/N 2HV - SDK
Feature
2HV - SDK Main Features:
  1. Fully power optimized FreeRTOS and LwIP
  2. Power optimized drivers for all module components such as Wi-Fi®, BLE as well as other on module peripherals
  3. Support the new Matter v1.1 protocol
  4. Support multiple Cloud platform, E.g., Amazon AWS
  5. Work as a Network interface card with Extremely low power with Wi-Fi® active, communicate with Host MCU (Linux platform) through SPI to receive and send network data, throughput can be up to 15Mbps.

The Type 2HV SDK structure

Structure of The Type 2HV SDK

Type 2HV Lower Power SPI NIC solution software structure

  • structure1
  • structure2

Related videos

Wireless Solutions and Services for your IoT Devices

  1. Electronic Components
  2. Connectivity Modules
  3. Wi-Fi® Modules / Wi-Fi® + Bluetooth® Modules