Select your region & language

Wi-Fi® + Bluetooth® ModulesType ZP

Order Number LBEH5HMZPC

  • Discontinued
Read more

Replacement Part:

Overview

Ultra Small Dual Band Wi-Fi® 11a/b/g/n/ac + Bluetooth® 4.2 Module
  • 2.4GHz & 5GHz Wi-Fi® + Bluetooth® Module
  • Chipset: Infineon (CYW4339)
  • Processor: No
High Performance Capabilities for Internet of Things
  • For Industrial IoT, Smart Home, Audio/Video/Voice, Gateway
  • 802.11 a/b/g/n/ac 1x1 433Mbps
  • NXP i.MX Linux

Description

Type ZP module is a very high performance 802.11a/b/g/n/ac, and Bluetooth® v4.0 + EDR module based on Infineon CYW4339 silicon which features the latest in the Infineon wireless coexistence technology. Integrated support for Wi-Fi® DirectTM, This technology provides Wi-Fi® connectivity from your Type ZP-enabled device to just about any Wi-Fi® enabled peripheral (such as wireless mice, keyboards, remote controls, headsets, speakers, displays and many other applications). Integrated support for these technologies also provides for application file sharing on Android devices, with most Android Version 4.1 (Jellybean) supported. Android version 4.2 (Jellybean) includes further refinements to Wi-fi® Direct including persistent permissions enabling two-way transfer of data between multiple devices. Infineon's TurboQAMTM technology implements the highest data-rate 256-QAM mode in 2.4GHz and enables devices equipped with the BCM4339 to deliver 10 percent faster throughputs than 802.11n speeds when communicating with other 5G Wi-Fi® devices Advanced beamforming (IEEE 802.11ac/n), Low-Density Parity Check (LDPC) code and Space-Time Block Code (STBC) support for better coverage and more reliable connectivity. Key high-throughput mobility interfaces, including SDIO 3.0, PCIe and HSIC, make it suitable for smartphone, tablet and computing platforms.

Specs

Documents

Document Statement
  • For latest version of datasheet and other related documents, please engage with Murata sales team and wireless team to determine if this module is suitable for your applications.
  • If you use NXP i.MX6 platforms that is described in this landing page (https://www.murata.com/products/connectivitymodule/wi-fi-bluetooth/overview/nxp-imx), please read "Quick Start Guide (Linux)" and "Quick Start Guide (Adnroid)". For further development on i.MX6, we have additional documents in our support site (myMurata). Please refer to "Support Site Access Guide" under software tab to learn how to access to myMurata".

Products Related Files

If you would like a product catalog or technical data, please check the check box and download it from the download button below.

Swipe left or right to change screens. View in landscape mode.
Type File Name File size Last Update
Quick Start Guide (Linux) murata_quick_start_guide_linux.pdf PDF: 2.29MB -

Software

Software
Driver Firmware Linux / Android driver firmware for i.MX6 platform

Purchase

Production Part Number LBEH5HMZPC-869
Purchase

Please check "Where to Buy | Distributor Inventory".

Please engage with Murata sales team and wireless team to determine if this module is suitable for your applications.

Murata reserves the right to support or not to support requests based on the corporate policy that includes export control and application restrictions, annual volume requirement (100kpcs) or other requirements.

To expedite the qualification of your application for these modules, please submit the information through the Contact Us button on the top.

Order Increment 2,000

Related videos

Wireless Solutions and Services for your IoT Devices

  1. Products
  2. Connectivity Modules
  3. Wi-Fi™ Modules / Wi-Fi™+Bluetooth® Modules