Select your region & language

Wi-Fi® ModulesType YDD-Ayla

Order Number LBWB1ZZYDZ-683

  • Discontinued
Read more

Overview

Shielded Small Wi-Fi® 11b/g/n + MCU Module with Cloud Agent
  • 2.4GHz Wi-Fi® MCU Module
  • Chipset: Infineon (CYW43362) & STM32 (ARM Cortex-M3)
  • Processor: STM32 ARM Cortex-M3
Supporting Ayla Networks software platform
  • For Industrial IoT, Smart Home, Sensor Network
  • Pre-loaded Ayla Cloud Agent
  • Learn more about Ayla IoT Platform

Description

Murata is partnering with Ayla Networks to offer a complete end-to-end platform for building world class Internet-connected products.

The Murata Type YD Wi-Fi® Connectivity Module comes pre-loaded with the Ayla Embedded Agent, enabling developers to connect to the Ayla Cloud Services and smartphone/tablet applications based on the Ayla Application Libraries.

The Ayla Design Kit provides developers a fast path to add smart phone and tablet-based control and monitoring to existing products. Leveraging ubiquitous Wi-Fi® and the power of the cloud, users can securely connect to their devices from anywhere with an Internet connection.

This out-of-box design kit includes the Murata Type YD Wi-Fi® module pre-loaded with the Ayla Embedded Agent to connect to the Ayla Cloud Services and mobile applications.

Specs

Documents

Products Data Sheet

Last Update: Mar 3, 2017

Products Related Files

If you would like a product catalog or technical data, please check the check box and download it from the download button below.

Swipe left or right to change screens. View in landscape mode.
Type File Name File size Last Update
Manual an-lbwb1zzydz.pdf PDF: 610KB -

Software

Software
Driver Firmware Ayla Networks software

Purchase

Order Number LBWB1ZZYDZ-683
Purchase

Please engage with Murata sales team and wireless team to determine if this module is suitable for your applications.

Murata reserves the right to support or not to support requests based on the corporate policy that includes export control and application restrictions, annual volume requirement (100kpcs) or other requirements.

To expedite the qualification of your application for these modules, please submit the information through the Contact Us button on the top.

Order Increment 1,680

Related videos

Wireless Solutions and Services for your IoT Devices

  1. Products
  2. Connectivity Modules
  3. Wi-Fi™ Modules / Wi-Fi™+Bluetooth® Modules