Select your region & language

Wi-Fi® ModulesType XR

Order Number LBEP5CLXRC

  • Discontinued
Read more

Overview

Ultra Small Wi-Fi® 11b/g/n Module
  • 2.4GHz Wi-Fi® Module
  • Chipset: TI (WL1801)
  • Processor: No
High Performance Capabilities for Internet of Things
  • For Industrial IoT, Smart Home, Sensor Network
  • 802.11 b/g/n 65Mbps

Description

Type XR module is an ultra-small module that includes 2.4GHz WLAN functionality. Based on TI WL1801, the module provide high-efficiency RF front end circuits. The module is designed to fit into small spaces and is smaller than a dime. Minimal external circuitry is required to complete a radio design; add an antenna, power source, clocks, processor, and associated interface hardware and the radio hardware design is complete. To ease Wi-Fi® certification, the Type XR module complies with IEEE 802.11b/g/n. Software is available for Linux and Android through TI support channel.

Specs

Documents

Document Statement For latest version of datasheet and other related documents, please access through Contact Us button.

Software

Software Please get TI Wi-Fi® driver software through TI support channel. For deeper software technical support, driver porting support or advanced features support, Intelligraphics can provide you the best support. Please refer to the Software Guide and contact to Intelligraphics for the detail.
Software Guide
Driver Firmware Linux/ Android driver through TI support channel. Intelligrahics can provide advanced software.

Block Diagram

Purchase

Sample Part Number LBEP5CLXRC-TEMP
Production Part Number LBEP5CLXRC-701
Development Kit Part Number LBEP5CLXRC-TEMP-D (Daughter Card)
LBEP5CLXRC-TEMP-AA (Mother Board)
Purchase

Please engage with Murata sales team and wireless team to determine if this module is suitable for your applications.

Murata reserves the right to support or not to support requests based on the corporate policy that includes export control and application restrictions, annual volume requirement (100kpcs) or other requirements.

To expedite the qualification of your application for these modules, please submit the information through the Contact Us button on the top.

Order Increment 2,000

Related videos

Wireless Solutions and Services for your IoT Devices

  1. Products
  2. Connectivity Modules
  3. Wi-Fi™ Modules / Wi-Fi™+Bluetooth® Modules