Select your region & language

Inductors for audio line noise suppressionSelect / Search

Product Search

Specifications

LQW15CA series

Swipe left or right to change screens View in landscape mode.
External appearance Part number Stock Check Inductance value Rated current value
LQW15CA22NK00 22nH 1300mA
LQW15CA22NJ00 22nH 1300mA
LQW15CA39NJ00 39nH 1100mA
LQW15CA39NK00 39nH 1100mA
LQW15CA59NJ00 59nH 1000mA
LQW15CA59NK00 59nH 1000mA
LQW15CA83NK00 83nH 970mA
LQW15CA83NJ00 83nH 970mA
LQW15CAR11K00 110nH 900mA
LQW15CAR11J00 110nH 900mA
LQW15CAR14K00 140nH 680mA
LQW15CAR14J00 140nH 680mA
LQW15CAR18J00 180nH 640mA
LQW15CAR18K00 180nH 640mA
LQW15CAR22K00 220nH 540mA
LQW15CAR22J00 220nH 540mA
LQW15CAR27J00 270nH 480mA
LQW15CAR27K00 270nH 480mA
LQW15CAR32K00 320nH 420mA
LQW15CAR32J00 320nH 420mA
LQW15CAR37J00 370nH 360mA
LQW15CAR37K00 370nH 360mA
LQW15CAR39J00 390nH 320mA
LQW15CAR39K00 390nH 320mA
LQW15CAR43J00 430nH 360mA
LQW15CAR43K00 430nH 360mA
LQW15CAR50K00 500nH 270mA
LQW15CAR50J00 500nH 270mA
LQW15CAR56J00 560nH 270mA
LQW15CAR56K00 560nH 270mA
LQW15CAR64K00 640nH 240mA
LQW15CAR64J00 640nH 240mA
LQW15CAR73J00 730nH 200mA
LQW15CAR73K00 730nH 200mA
LQW15CAR80J00 800nH 190mA
LQW15CAR80K00 800nH 190mA
LQW15CA1R0K00 1000nH 180mA
LQW15CA2R0K00 2000nH 130mA

LQW18CA series

Swipe left or right to change screens View in landscape mode.
External appearance Part number Stock Check Inductance value Rated current value
LQW18CA32NJ00 32nH 2200mA
LQW18CA56NJ00 56nH 1850mA
LQW18CA85NJ00 85nH 1650mA
LQW18CAR12J00 120nH 1500mA
LQW18CAR16J00 160nH 1300mA
LQW18CAR21J00 210nH 1050mA
LQW18CAR27J00 270nH 900mA
LQW18CAR33J00 330nH 780mA
LQW18CAR40J00 400nH 680mA
LQW18CAR48J00 480nH 580mA
LQW18CAR58J00 580nH 450mA