For small product management

For small product management
World's smallest class RFID tags. It is available to embed into products even resin molding.
Best fit for small applications such as wearable items and test vials.

Please visit Murata solution website for more information.
Click here to jump into the website.

Murata Icon X Series Lineup

Part number LXMSJZNCMD-217 LXMSJZNCMF-210
Application For small product management
Appearance
RFID standard ISO18000-63 and EPC Global Gen2v2
Frequency UHF band(865-928MHz)
IC Impinj Monza 4QT Impinj Monza R6
EPC memory
128bit 96bit
User memory
512bit NA
Size (L×W×H)
1.2 × 1.2 × 0.55 mm
Read range* 10mm

*Reference