Select your region & language

RFID ProductsFor small product management

World's smallest class RFID tags. It is available to embed into products even resin molding.
Best fit for small applications such as wearable items and test vials.

In the following page you can find detailed information of RFID micro tag, including a video clip of use cases, the benefits of micro tag, and downloadable materials.

For small product management

Series Lineup

Swipe left or right to change screens View in landscape mode
Part number LXMSJZNCMK-257 PDF LXMSJZNCMH-225 PDF LXMS21NCMH-230 PDF
Appearance
RFID standard ISO 18000-63 / EPC Global Gen2v2
IC Impinj M781 Impinj M750
EPC memory 128 bit 96 bit
User memory 512 bit 32 bit
Size (L×W×H) 1.2 × 1.2 × 0.55 mm 2.0 × 1.25 × 0.55 mm
Read range* 23.4mm (JP/US band)
24.1mm (EU band)
24.0mm (JP/US band)
25.4mm (EU band)
25.9mm (JP/US band)
29.7mm (EU band)
Stock Check

Frequency: UHF band (865 to 928 MHz)

  • *Reference