Select your region & language

Pyroelectric Infrared Sensors

Product Status

  • To be discontinued
Read more

Pyroelectric infrared sensors use the pyroelectric effect of pyroelectric ceramics, a type of piezo-electric ceramics, as a principle of infrared detection. Murata pyroelectric infrared sensors feature minimal variation thanks to the application of unique pyroelectric ceramic technologies cultivated by Murata over many years, and a high signal-to-noise ratio results in highly sensitive human detection capabilities, with low malfunctions and false positives.

  • *Body temperature cannot be measured with this product.
Infrared Sensor

Product Lineup

Going forward, our sensor product lineup will be consolidated into digital output SMD types that allow reflow mounting.
The analog output lead types that we have provided up until now are scheduled to be discontinued, so please take a look at our new lineup.

  • *It is necessary to use a lens at the same time as when using the sensor.
    If you use a lead type sensor, please select a lens from among the lenses only for the IRA-S series.

Product Search

Pyroelectric infrared sensor features

High-performance, highly reliable sensors thanks to our unique ceramic technology

Murata pyroelectric infrared sensors feature minimal variation thanks to the application of unique pyroelectric ceramic technologies cultivated by Murata over many years, and a high signal-to-noise ratio results in highly sensitive human detection capabilities, with low malfunctions and false positives.

Extensive lineup of products including analog/digital output and small/thin-size products

You can select the lead type, which has been widely adopted up to now, and the small/thin SMD type, which enables reflow with our proprietary technology, according to the application or your desired mounting method/output method.

Can be used in security and wake-up applications

Murata's pyroelectric infrared sensors have a good signal-to-noise ratio and high performance. Therefore, they make few false positives. That means they are being used in security-related fields that require high precision and high reliability.
These sensors have also been adopted in great numbers in security-related crime prevention systems by security companies mainly in IP cameras, alarm devices, IoT smart home security, and similar applications.
Moreover, in addition to security, they can be utilized extensively—mainly for wake-up applications but also for regular household use including thermostats, doorbells, IP cameras, and other IoT equipment.

To provide higher-accuracy detection, pyroelectric infrared sensors are available in a variety of types suited to different locations

Sensors must be selected according to the install location of the set. Select sensors according to the install location such as the dual type for human body detection in a wall-mounted set or the quad type for human body detection in a ceiling-mounted set.
Within the dual type lineup, we have commercialized high-sensitivity dual type sensors as well as sensor types for sets used outdoors.

Related Videos