Inclinometers

Highest accuracy 3-axis inclination measurement is available with Murata's SCL3300. This sensor also features direct inclination angle output making it a perfect choice for variety of different use cases and applications.
The best shock durability of the MEMS market provides trouble-free measurements in moving machines, vehicles, airplanes, construction machines and hand held devices.

Inertial force Sensor

Product Search

Product Lineup

  • SCL3300 Series
    • Axis:3
    • Range:
      1.8g±90°,3.6g±90°,
      Inclination±10°
    • Amplitude Response:
      40Hz,70Hz,10Hz
    • Output:SPI
  • BCGMCU

    32-bit MCU with pre-programmed FW

  • SCA830 Series
    • Axis:1(Y)
    • Range:±1g±90°
    • Amplitude Response:
      6.25Hz
    • Output:SPI

PDF Catalog

PDF catalogs for MEMS Sensors are available at the following links:

MEMS Sensors

MEMS Sensors & Sensing Elements (PDF: 0.4 MB)

CAT NO.
s47e-5
UPDATE
5/13/2021

Basic knowledge of MEMS Technology

Basic knowledge of MEMS Technology
Summarized the structure, principle and features of MEMS technology that realizes high accuracy and high reliability.

Basic knowledge of MEMS Technology

Product News