Select your region & language

Sensors 3-axis digital accelerometers (+/-6g) SCA3100-D07 (Purchase of evaluation samples)

3 axis digital Accelerometers(Range+/-6g)
SCA3100-D07
Application: High accuracy accelerometers, SHM for automotive, industrial, healthcare equipment

Excellent accuracy, High stability, Extremely stable output over wide range of temperature, humidity and vibrations

Applications
  • For Automotive & Industrial market
Specifications
  • Axis:3
  • Range:±6g
  • Supply voltage:3.3V
  • Output:SPI

Purchase of evaluation samples

Note

Please observe the applications and conditions of use described in datasheets.

The contents of datasheets are subject to change or products listed in them may be discontinued without prior notice. Please confirm delivery specification sheets before you get into the designing or mass production process.

If you agree to the term, please click "Agree and continue".