SensorsInclinometer SCL3300-D01

Inclinometer (3-axis acceleration)
SCL3300-D01
Industrial, construction equipment compatibility: Machine control and structural health monitoring

  • Four user selectable measurement modes for sensor performance optimization for different applications and their requirements
  • The ultra-low noise density even down to just 0.001°√𝐻𝑧 for high measurement resolution
  • Unique mechanical over damping
Applications
  • For Inertial Measurement Units (IMUs) for highly demanding environments Machine control and structural health monitoring
Specifications
  • Supply Voltage: 3.0-3.6V
  • Output Typ: SPI
(Gyroscope)
  • Axis: Z
  • Maximum Range: ±300°/s
(Accelerometer)
  • Maximum Range: ±6g

Purchase of evaluation samples

Note

Please observe the applications and conditions of use described in datasheets.
The contents of datasheets are subject to change or products listed in them may be discontinued without prior notice. Please confirm delivery specification sheets before you get into the designing or mass production process.
If you agree to the term, please click "Agree and continue".