Production Status : To be discontinued
Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item.
SMD Type Ceramic Resonators
Frequency: 6.000MHz
Size: 3.3 x 1.6 x 0.9mm
Murata’s original packaging technology has realized these compact high-density resonators.
These without built-in load capacitance type resonators can be used in a land pattern design similar to that of 4 terminals crystal unit.
It is the best for use in reference clock applications for microcomputers of various device (AV, OA, Home appliance and industrial systems).