Enter a product part number, or a portion of a part number.
Click the name of the series whose features and detailed specifications you want to view.
CSTNR_G Series
4.00 to 7.99 MHz
4.5 × 2.0 × 1.2 mm
CSTCR_G Series*2
CSTNE_G Series
8.00 to 13.99 MHz
3.2 × 1.3 × 0.8 mm
CSTNE_V Series
14.00 to 20.00 MHz
3.2 × 1.3 × 1.0 mm
We can provide you with relevant documents, such as certification documents and documents detailing the features and strengths of CERALOCK for automotive use.
The software 'SimSurfing' simulates the characteristics of Murata products.