Ceramic Resonators (CERALOCK)CSTNE_V Series (For Consumer and Industrial)

SMD Type Ceramic Resonators
Frequency: 14.00 to 20.00MHz
Size: 3.2 x 1.3 x 1.0mm

High-density mounting is made possible by the small package and the elimination of the need for an external load capacitor.
It is the best for use in reference clock applications for microcomputers of various device (AV, OA, Home appliance and industrial systems).

Production Status:

CSTNEV Series

CSTNE_V Series

Click a part number (series name) to move to the product No. list where you can view the specifications for each individual part number.

Swipe left or right to change screens View in landscape mode.
Tolerance Type part number
(series name)
Frequency
(MHz)
Frequency Tolerance
(%)
Frequency Shift by Temp.
(%)
Temperature Range
(°C)
Standard frequency tolerance CSTNE_V 14.00 to 20.00 ±0.50 ±0.30 -40 to +85
Tight frequency tolerance CSTNE_VH3L 14.00 to 20.00 ±0.07 ±0.11 -40 to +85

Standard frequency tolerance (CSTNE_V Sereis)

Click a part number to browse detailed specifications, characteristic data, packaging data, and other information.
You can request free samples on murata's website or search for stock of specific part numbers at Murata authorized agents, distributors and trading companies.

Tight frequency tolerance (CSTNE_VH3L Sereis)

Click a part number to browse detailed specifications, characteristic data, packaging data, and other information.
You can request free samples on murata's website or search for stock of specific part numbers at Murata authorized agents, distributors and trading companies.

Part Numbering

CSTNE 12M0 GH5L 000 R0
1 2 3 4 5
  1. Series Name
  2. Nominal Frequency
    • Frequency is expressed by four-digit alphanumeric.
    • (example : 8.000MHz → 8M00)
  3. Product Specification
  4. Individual Specification
    With standard products, individual Specification is omitted.
  5. Packaging