XTCJH Series

XNCJH Series
Temperature Compensated Crystal Oscillator
Voltage Control Type
Frequency : 10.0000 to 52.0000MHz
Size : 3.2 x 2.5 x 1.0mm
Metal sealed package

These oscillators consist of a high quality crystal unit and an excellent temperature compensation circuit. The parts are then packaged by Murata utilizing the many years of experience in advanced circuitry and measurement technology.
These  components are optimal for mobile communication, business radios, and other wireless systems.

SubTitleIconNo01 Recommendable Part Number

Click a part number to browse detailed specifications, characteristic data, packaging data, and other information.

SubTitleIconNo02 Series

Please contact us about available frequencies and request specifications.
Part Numbering
XNCHH 10M000 TJE A2 P0
1 2 3 4 5
1. Series Name
2. Nominal Frequency

Frequency is expressed by six-digit alphanumeric.
(example: 10.0000MHz → 10M000)

3. Product Specification
4. Individual Specification
5. Packaging