Select your region & language

Outline of EMI Suppression Filters (EMC and Noise Suppression)LC Low-Pass Filter (EMIFIL, LC combined filter, EMI Filter)

NFE/NFL/NFA Series

LC low-pass filters (EMIFIL, LC combined filters, EMI filters) are a combination of a capacitor and inductor. This means they can provide steeper insertion loss characteristics than when used separately. Therefore, it becomes possible to suppress noise while minimizing the effect on the signal waveform in high-speed signal lines even when the signal and noise frequencies are close. Moreover, these filters also contribute to a reduction in mounting space because they are combined products.

Image of EMI Suppression Filters

Product Search

Product Lineup

Swipe left or right to change screens View in landscape mode
Series Type and Appearance Product Status Applications Features
NFE
Large Current Type

To Be Discontinued

For power lines This is a high-performance chip EMIFIL that combines a feedthrough capacitor and ferrite beads. It can handle large currents and has outstanding high-frequency characteristics thanks to the feedthrough capacitor.
NFL
Single Type
  • To Be Discontinued

  • Discontinued

For signal lines NFL series is compact size EMI suppression filter of 1.6×0.8×0.6mm. It has steep and deep insertion loss characteristics with T-type circuit. This product has large insertion loss in wide frequency range, results to good noise suppression effect.
NFA
Array Type

To Be Discontinued

For signal lines NFA series is LC combined noise suppression filter whose noise suppression curve is very steep and deep. Four circuits are built in the chip size, it saves the large amount of mounting space.

Related Products

3 Terminals Low ESL Chip Multilayer Ceramic Capacitors (EMI filter) NFM Series

This is a 3-terminal low ESL capacitor. It is ideal for power supply decoupling and noise suppression in high-speed operating electronic devices, car multimedia, car interiors, powertrains, safety devices, and other equipment.
It makes it possible to reduce the number of components while maintaining the same frequency characteristics as when using a general 2-terminal capacitor for decoupling. It also contributes to noise suppression as an EMI filter.

Document download

Only the “my Murata” EMI Suppression Filter Site (registration required)

  • * These are listed on the “my Murata” website for members. You need to create a my Murata account, log into it and then apply to use the “EMI Suppression Filter Site” to view the data.

We have prepared various product information contents and FAQs, so please check them before contacting us.

Avoiding Counterfeit Products