Select your region & language

Timing Devices (Crystal Unit / Ceramic Resonator) Selection Guide of Timing Devices

A full lineup of Ceramic Resonators (CERALOCK) and Crystal Units are now available.

Swipe left or right to change screens View in landscape mode.
Products Applications Frequency Frequency Tolerance
Ceramic Resonators (CERALOCK)
Products top
Automotive
Series Lineup
CAN-BUS
Vehicle ECUs (Safety/Body control, Battery control, Powertrain)
4 to 24 MHz ±0.07% to ±0.5%
Consumer / Industrial
Series Lineup
Reference clock applications for microcomputers of various device
(AV, OA, Home appliance and industrial systems)
SMD : 4 to 20 MHz
Lead : 3.4 to 70 MHz
±0.1% to ±0.5%
Crystal Units
Products top
Automotive
Series Lineup
In-vehicle Ethernet/FlexRay
Infotainment
20 to 50 MHz ±15 ppm to ±50 ppm
Consumer / Industrial
Series Lineup
Wireless communication devices
Consumer/Industrial devices
16 to 50 MHz ±10 ppm to ±100 ppm