EMI Suppression Filters (EMC and Noise Suppression)Noise Suppression Product PLT10H (Common Mode Choke Coil)
Recommend CASE 6

Swipe left or right to change screens View in landscape mode.

Recommended Cases

CASE6 Need a product that meets CISPR25 noise regulations for automobiles?

CASE6 Need a product that meets CISPR25 noise regulations for automobiles?

Troubleshoot these common problems

I am having trouble meeting Class 4 of CISPR25 even using a capacitor and coil to reduce noise.

Murata's PLT10H suppresses noise to meet Class 4 of CISPR25!

How?

Three solutions!

  • Compared with a coil, since the PLT10H is capable of handling low frequency to high frequency common mode impedance (several MHz to 1,000 MHz), it is effective at suppressing low frequency noise.
  • This is a hybrid type that suppresses both common mode noise and differential mode noise (normal mode noise).
  • Demonstrates excellent efficiency at noise suppression over a wide range when used with a capacitor. Compared with using a capacitor and a coil together, higher efficiency can be acquired with a reduction of the number of noise evaluations.*

*The characteristics of a coil may deteriorate with a large current; therefore there are many cases where reevaluation is required because the rated impedance is not demonstrated. The PLT10H demonstrates the rated impedance even with a large current.

Top of Recommended Cases