Select your region & language

EMI Suppression Filters (EMC and Noise Suppression)Noise Suppression Product PLT10H (Common Mode Choke Coil)
Recommend CASE 4

Swipe left or right to change screens View in landscape mode.

Recommended Cases

CASE4 Need to use a product at a high temperature (125°C)?

CASE4 Need to use a product at a high temperature (125°C)?

Troubleshoot these common problems

I am looking for a noise suppression product that can be used under high temperatures.

I need a noise suppression product that can be used in a large current line for automobiles.

Murata's PLT10H can be used at a high temperature of 125°C!

How?

Three solutions!

  • The PLT10H is designed with specific materials that can be used at a high temperature of 125°C.
  • The product is made of a highly reliable structure and high quality process that can be used for automobile applications.
  • This is a highly reliable product that has already been confirmed in vibration tests, etc. required for automobile applications.

Product Features and Specifications

Click here for the operating temperature range of the PLT10H.

Ratings Table

Product Features and Specifications

Brush motors for automobiles

Click here if you need a noise filter for automobiles that can handle 125°C.

Brush motors for automobiles

Brush motors for automobiles

Top of Recommended Cases