Select your region & language

SensorsSensor Boards for Digital Accelerometers & Gyro Combo sensors
SCH16T-K01-PCB, SCH16T-K10-PCB and SCH16T-K20-PCB

Murata offers SCH16T series sensors pre mounted on a PCB with passive components for evaluation purposes. PCB offers SPI communication from pins.

SCH16T series PCB products:

SCH16T-K01-PCB
3 axis ±300 °/s gyro + 3 axis ±8 g accelerometer
SCH16T-K10-PCB
3 axis ±2000 °/s gyro + 3 axis ±16 g accelerometer
SCH16T-K20-PCB
3 axis ±300 °/s gyro + 3 axis ±8 g accelerometer

More product information from SCH16T series website.
MEMS Interface Board is needed for evaluation.

  • *The package does not include Interface Board.
  • *The package does not include a manual. Please refer to the related document of our Web site.
Sensor Boards for Digital 6DoF Accelerometers & Gyro Combo sensor
SCH16T SERIES PCB
SCH16T-K01-PCB 3 axis ±300 °/s gyro + 3 axis ±8 g accelerometer
SCH16T-K10-PCB 3 axis ±2000 °/s gyro + 3 axis ±16 g accelerometer
SCH16T-K20-PCB 3 axis ±300 °/s gyro + 3 axis ±8 g accelerometer

Purchase of evaluation samples

  • *Free samples are not available.
Note

Please observe the applications and conditions of use described in datasheets.

The contents of datasheets are subject to change or products listed in them may be discontinued without prior notice.
Please confirm delivery specification sheets before you get into the designing or mass production process.

If you agree to the term, please click "Agree and continue".