Select your region & language

CeramicCapacitorRCE Series

  • RoHS Directive compliant product
  • REACH Regulation  compliant product
  • AEC-Q200
  • low distortion
  • Anti-crack while deflecting
  • Anti-crack while soldering
Read more

Leaded MLCC for Automotive Powertrain/Safety Equipment

Small lead type capacitor for automotive. It is good used for under 125°C

Specific Applications

For the detail of specific applications, please refer to the following links or specification sheets.
Specific Applications Details
Precautions for use

Consumer equipment Industrial equipment Automotive infotainment/comfort equipment Automotive powertrain/safety equipment Medical equipment [GHTF A/B/C]
except for implant equipment
✔ ✔ ✔

Features

1. Ideal for mounting by welding

This capacitor is ideal for mounting to metal bars by welding. The CP wire (solder coated Fe wire) is the standard material of the lead wire. The material can be changed to a Cu wire according to the welding material as required.

  • Example of Structure
  • Example of Welding

    <Example of Welding>

2. High reliability chip, compatible up to 125°C

3. Complies with AEC-Q200 standards required on-board