Select your region & language

CeramicCapacitorEVA Series

  • Power-train
  • RoHS Directive compliant product
  • REACH Regulation  compliant product
  • AEC-Q200
  • Certified by safety standard
  • Anti-crack while deflecting
  • Anti-crack while soldering
Read more

Safety Standard Certified Resin Molding SMD Type Multilayer Ceramic Capacitors for Automotive Powertrain/Safety Equipment

Secured over 10mm for both creepage distance and clearance distance (Outside bending type). Y2 class capacitor for reflow mounting.

Specific Applications

For the detail of specific applications, please refer to the following links or specification sheets.
Specific Applications Details
Precautions for use

Consumer equipment Industrial equipment Automotive infotainment/comfort equipment Automotive powertrain/safety equipment Medical equipment [GHTF A/B/C]
except for implant equipment
Implanted medical equipment or medical equipment [GHTF D]
✔ ✔ ✔ ✔ ✔

Features

1. Secured over 10mm for both creepage distance and clearance distance (Outside bending type).

Image of creepage distance and clearance distance

2. IEC60384-14 certified product.
Line up of 500Vac(r.m.s.),1500Vdc rated voltage products, in addition to the conventional 305Vac(r.m.s.), 1500Vdc.

The safety standard certificate (Type TF: X1/Y2) can be downloaded from this page.

3. Guarantees withstand voltage of 2000VAC (r.m.s.) (60s), 4000VDC (60s).

4. Suppresses cracking while soldering and cracking while deflecting through the elasticity of the metal terminal.

5. Low height at 3.7mm.