Select your region & language

CeramicCapacitorZRB Series

  • RoHS Directive compliant product
  • REACH Regulation  compliant product
  • low distortion
Read more

Low Acoustic Noise Chip Multilayer Ceramic Capacitors on Interposer Board for Consumer Electronics & Industrial Equipment

Reduces noise with a new structure where the capacitor is mounted on an interposer board.

Specific Applications

For the detail of specific applications, please refer to the following links or specification sheets.
Specific Applications Details
Precautions for use

Consumer equipment Industrial equipment Automotive infotainment/comfort equipment Automotive powertrain/safety equipment Medical equipment [GHTF A/B/C]
except for implant equipment
Implanted medical equipment or medical equipment [GHTF D]
✔ ✔ ✔ ✔

Features

1. This product has a noise reduction effect.

Mounting the capacitor on an interposer board suppresses the transmission of vibration of the capacitor, which reduces the noise level.

  • Example of structure
  • Noise Level Comparison

2. It is possible to replace previous MLCC without modification of the printed circuit board design.

The product is designed with the interposer board of the same LW size as MLCC by improving technology for mounting MLCC on a small board. Therefore, it is possible to replace previous MLCC with the new MLCC with an interposer board (ZRB series) that provides countermeasures for squealing without modification of the land design.

<Example of Mounting>
ZRB18AR60J226ME11
Gap between the products: 200µm
Land of mounting: Land for evaluation

<Example of Mounting> ZRB18AR60J226ME11 Gap between the products: 200µm Land of mounting: Land for evaluation