GXT Series

GXT Series AEC-Q200 Compliant Water Repellent Chip Multilayer Ceramic Capacitors for Infotainment

  • Info-tainment
  • Complies with RoHs
  • REACH
  • AEC-Q200
  • help
  • Water Repellert

AEC-Q200 Compliant Water Repellent Chip Multilayer Ceramic Capacitors for Infotainment

Ion migration resulting from condensation minimized by the water repellent coating of the capacitor surfaces! AEC-Q200 compliant capacitor (Grade2 or Grade3) .

Murata Icon X Features

1. Ion migration resulting from condensation minimized by applying a water-repellent treatment film to the surfaces of monolithic ceramic capacitors.

The water-repellent treatment film acts to delay the formation of droplets of water on the surface of the capacitor due to condensation. In addition, the characteristics of this treatment film make it difficult for the metal of the external electrodes (terminations) to leach into the droplets of water.

Example of Structure

2. This product has cleared AEC-Q200 compliant test conditions.

This series is designed for use in Car Multimedia, Car Interior, Car Comfort application and General Electronic equipment. It is not appropriate for use in applications critical to passenger safety and car driving function (e.g. ABS,AIRBAG, etc.) . Please use the GGM series is in critical applications.

  General Purpose GXM Series
Maximum operating temperature: 125℃
AEC-Q200 compliant GXT Series
Maximum operating temperature: 125℃
Items Test Method Test Method
Temperature Cycle Temperature Cycle : 5 cycles Temperature Cycle :1,000 cycles
Humidity Loading Test temperature: 40±2℃
Test humidity: 90~95%RH
Test time: 500 hours
Test temperature: 85±2℃
Test humidity: 80~85%RH
Test time: 1,000 hours
3. AEC-Q200 compliant (Grade2 or Grade3) .
105℃ product: Grade2.
85℃ product: Grade3.

Murata Icon X Specifications

Size(mm)
Rated Voltage
Capacitance
Main applications Such as Information and Comfort equipment,car navigation,communication module and entertainment system

Murata Icon X Lineup

You can see the search result of the item you click on the capacitance chart.