1. Low ESL
Since the equivalent series inductance (ESL) is low and excellent in high frequency characteristics, this capacitor is suitable for power supply decoupling of high-speed operation electronic equipment.
2. Contributes to a reduction in the number of components.
The number of components can be reduced by using low ESL capacitors, while maintaining functions equivalent to Common 2 terminal Capacitor.
Murata proposes the use of the LLL series to reduce the number of components and high costs. Simulation is also possible.
Proposal for Cost Reductions >
3. A maximum operating temperature up to 125 oC
We also offer an abundant lineup of X7* characteristics that can be used in high temperature locations, such as IC packages.