NFM Series

NFM Series 3 Terminals Low ESL Chip Multilayer Ceramic Capacitors for General Purpose

  • General
  • Complied with RoHS
  • REACH
  • help
  • LowESL
  • Product suitable for noise suppression
 
For General Purpose
 
 

3 Terminals Low ESL Chip Multilayer Ceramic Capacitors for General Purpose

This is the most suitable Low ESL capacitors for noise measurement and power decoupling of highspeed electrical devices.

Murata Icon X Features

1. Low ESL

Since the equivalent series inductance (ESL) is low and excellent in high frequency characteristics, this capacitor is suitable for power supply decoupling of high-speed operation electronic equipment.

Low ESL

2. Contributes to a reduction in the number of components.

The number of components can be reduced by using low ESL capacitors, while maintaining functions equivalent to 2-terminal capacitor.

Contributes to a reduction in the number of components

Reference : "How can the mounting area be reduced? -Methods of using low-ESL capacitors-" >

3. Contributes to noise suppression as an EMI filter

Contributes to noise suppression as an EMI filter

Example of noise suppression effect >

Reference : "Basics of Noise CountermeasuresLesson 11 Notes on the Use of Chip 3-Terminal Capacitors" >

Murata Icon X Specifications

Size(mm) 1.0x0.5mm - 4.5x1.6mm
Rated Voltage 2.5Vdc - 100Vdc
Capacitance 100pF - 27μF
Main applications Application processor、PMIC

Murata Icon X Lineup

You can see the search result of the item you click on the capacitance chart.