ECAS Series

ECAS Series
Polymer Aluminum Electrolytic Capacitors

High capacitance and Low ESR by aluminum foil for anode and conductive polymer for cathode

Feature

  1. High capacitance and Low ESR by aluminum foil for anode and conductive polymer for cathode



  2. ECAS series is the capacitor with the lowest ESR among all of the Electrolytic Capacitors and with larger capacitance value than MLCC


    Excellent performance for smoothing of various power supply line.
    ECAS series is suitable for FPGA or CPU with high frequency and large load current due to low ESR, low Impedance and stable Cap value.

  3. Stable capacitance with applied DC voltage/Temperature
    No capacitance change with DC bias due to aluminum oxidized film for dielectric stable of capacitance value with temparature change by using conductive polymer for cathode.





  4. No acoustic noise
    ECAS series has no piezo effect with DC bias due to consist of oxidized aluminum film for dielectric layer.
    Acoustic noise reduction type of MLCC is also available. >


Specifications

Size(mm) 7.3x4.3mm
Rated Voltage 2Vdc - 25Vdc
Capacitance 6.8µF - 560µF
Main applications 1. PC (Notebook/Netbook, Server, Motherboard/Graphics Card,Multi Fanction Peripheral etc )
2. Digital AV (Digital TV,Gamre Console,Set Top Box etc)
3. Telecom (Network/Swich/Router,Base Station etc)


Lineup

Series Maximum operating temperature L×W Rated Voltage Capacitance range
ECAS Series
105℃ 7.3×4.3mm 25Vdc 10μF   -  22μF
16Vdc
6.8μF   -  68μF
12.5Vdc
10μF   -  100μF
10Vdc
10μF   -  150μF
6.3Vdc
10μF   -  330μF
4Vdc
68μF   -  330μF
2.5Vdc
330μF   -  470μF
2Vdc
100μF   -  560μF

Certificates of the International Standard (IEC60384-14).


Certificates of the International Standard (IEC60384-14).


Technical Documents

・Documents
Please refer to simply basic knowledge of muRata polymer Aluminum capacitor.
ECAS:Polymer Capacitor Basics-Part 1 >
ECAS:Polymer Capacitor Basics-Part 2 >

・Long term reliability
Please refer to long term reliability data of typical items.
ECASD60D477M006K00 (PDF)
ECASD60J157M010K00 (PDF)
ECASD41C476M040KA0 (PDF)

・Failure Mode
Please confirm this during feasibility study.
Failure Mode >
Failure In Time(FIT) (PDF)


Certificates of the International Standard (IEC60384-14).

Other Links

Part Certified Materials_ISO9001
  Part Certified Materials_ISO14001
 
         
ISO 9001 Certification for manufacturing plant
 

ISO 14001 Certification for manufacturing plant

  Caution for Use and Storage condition >

 
 
         

Certificates of the International Standard (IEC60384-14).