Polymer Aluminum Electrolytic CapacitorsECAS Series

  • No capacitance change by DC bias
  • No acoustic noise
  • Comprehensive lineup

Specifications

Size(mm) 7.3x4.3mm
Rated Voltage 2Vdc - 25Vdc
Capacitance 15μF - 470μF
Main applications 1. PC (Notebook/Netbook, Server, Motherboard/Graphics Card,Multi Fanction Peripheral etc )
2. Digital AV (Digital TV,Gamre Console,Set Top Box etc)
3. Telecom (Network/Swich/Router,Base Station etc)

Lineup

  • You can see the search result of the item you click on the capacitance chart.