|
Ceramic Capacitor
|
SMD
|
 |
0.1pF to 330µF |
2.5 to 3150V |
We have the most extensive lineup of products in the industry. |
- Smoothing
- Decoupling
- Backup
- Peak assist
- Impedance matching
- Frequency matching
|
We have series that support applications in various markets including the consumer and automative markets.
Please check the individual series pages for details.
|
|
Lead type
|
 |
1.0pF to 47µF |
25 to 1500V |
This product is made by bonding leads to a ceramic capacitor and coating it with resin. There are two types: multilayer ceramic capacitors and disc ceramic capacitors.
Leaded MLCCs also provide weather resistance and mounting with a high degree of freedom due to the resin coating and lead wires in addition to their features of being small, having a large capacity, and offering high reliability.
We have a lineup of lead type disc ceramic capacitor products certified to various safety standards.
|
|
Polymer Aluminum Electrolytic Capacitors
|
 |
15µF to 470µF |
2.5 to 25V |
Murata's ECAS series of polymer aluminum electrolytic capacitors have strengths including a large capacity, low ESR, and low impedance.
These strengths contribute to reducing the number of components and the board area. Furthermore, they have no DC bias characteristics in the capacitance and their temperature characteristics are also stable. Therefore, they have outstanding ripple absorption, smoothing, and transient response performance.
These products are ideal for applications to smooth the input and output stages of various power supply circuits and for applications to back up against load fluctuations around the CPU.
|
- Smoothing
- Decoupling
- Backup
- Peak assist
|
Laptops, PCs, servers, storage, base stations, TVs, games, processors (ASIC / FPGA / xPU), photocopiers, point of sales (POS), IoT devices, robotic control, Power over Ethernet (PoE) |
|
Single-Layer Microchip Capacitors
|
 |
0.1pF to 620pF |
100V |
This is a standard catalog product of a single-layer ceramic capacitor.
This is a single-layer structure capacitor with gold electrodes using a dielectric material that has a high Q and high dielectric constant. It has outstanding reliability and frequency characteristics. We use gold electrodes. This enables die bonding with AuSn and wire bonding with Au wire.
It is possible to pre-coat AuSn on the gold electrode surface to improve mounting and handling performance.
|
- Impedance matching
- Decoupling
|
Base stations, optical communications |
|
Thin Film Circuit Substrates (RUSUB)
|
 |
0.1pF or more |
100V 200V |
This is a custom single-layer ceramic capacitor. It is possible to adjust the board size, capacity value, and resistance value.
It is possible to develop it into CR composite components by combining a thin film resistor with a single-layer structure capacitor that has gold electrodes using a dielectric material with a high Q and dielectric constant. This can contribute to the reduction of loss and downsizing of equipment.
It is possible to form ultra-fine patterns with a high level of precision by using thin film micro-processing technology. It is a product compatible with wire bonding using Au wire.
|
- Impedance matching
- Decoupling
|
Base stations, optical communications |
Variable Capacitors *To Be Discontinued
|
 |
33pF to 200pF@0V |
3.2 / 5.3V |
Variable capacitors are formed on silicon.
It is possible to vary the capacity value by 50% at a constant voltage of 3 V or 5 V. These capacitors are used for NFC and other frequency matching.
|
|
RFID, point of sales (POS), IoT devices |
|
Silicon Capacitors
|
 |
22pF to 1µF |
BV11 to BV150* |
Murata's silicon capacitors have significantly expanded capacitance density with the use of our proprietary semiconductor MOS process technology. This contributes to making products smaller and thinner.
In addition, using a paraelectric material allows silicon capacitors to achieve extremely stable electrical characteristics for temperature and voltage.
|
- DC decoupling
- AC coupling
|
Consumer devices, industrial devices, automative infotainment / comfort devices, automative power trains / safety devices, medical devices (GHTF A/B), medical devices (GHTF C), mobile devices, mobile communications, consumer devices - differential transmission, HDDs, double feed detection |