Data Center & Open Compute Blanking Panel

Panel for closing unused PSU and ATS slots in the power shelf. Prevents the circulation of hot air and prevents deterioration of cooling efficiency.

Series Lineup

Category Part Number Status Appearance Applicable place Weight(kg) Brand RoHS Inquiries
Blanking panel MWOCP74-B

Slot for MWOCP74-3000-A-RM 0.09kg MPS YES Contact us
MWOC-ATS-B

Slot for MWOC-ATS-* 0.12kg MPS YES Contact us