Data Center & Open ComputeRack Mount KIT

Rack Mount KIT for Power Shelf

Provides the brackets and hardware necessary to properly install the power shelf in the rack.

Series Lineup

  • *Click the part number to download a data sheet.
Swipe left or right to change screens View in landscape mode
Part Number Status Product Description Applicable
Rack
Width
Open Rack Applicable Shelf Weight
(kg)
Rittal MWOCES
211
MWOCES
192
MWDCES
191
MWOCES
191
V1 V2
MWOC-KIT-6
In Production
Side Angle adjuster (2pc).
Link Bus Bar (1pair)
Tray (1pcs)
21 inch   SPZ   -A     10.0
MWOC-KIT-7
In Production
Side Angle adjuster (2pc).
Link Bus Bar (1pair)
Tray (1pcs)
21 inch   DPZ   -A     9.7
MWOC-KIT-8
In Production
Link Bus Bar (1pair)
Tray (1pcs)
21 inch   SPZ -G       6.7
MWOC-KIT-9
In Production
Link Bus Bar (1pair)
Tray (1pcs)
21 inch   DPZ -G       6.7
MWOC-KIT-20
In Production
Side Angle adjuster (2pc).
Link 3 Bus Bar (1pair)
21 inch DPZ     -A     11.5
MWOC-KIT-21
In Production
Single Adjuster (2pc).
Link Bus Bar (1pair)
Tray (1pcs)
21 inch   SPZ       -M-B 8.7
MWOC-KIT-23
In Production
Tray (1pcs) 21 inch   SPZ/DPZ -G       7.0
MWOC-KIT-26
In Production
Side Angle adjuster (2pc).
Link Bus Bar (1pair)
Tray (1pcs)
21 inch   SPZ   -A/M     11.6
MWOC-KIT-27
In Production
Side Angle adjuster (2pc).
Link Bus Bar (1pair)
Tray (1pcs)
21 inch   DPZ   -A/M     11.4
MWOC-KIT-28
In Production
Side Rail (4pcs) 19 inch       -A/M     -
MWDC-KIT-12
In Production
Side Rail (4pcs) 19 inch         -C -M-B 2.0

Expansion Cable for Power Shelf

Provides the cables necessary to connect multiple power shelves in parallel.

Swipe left or right to change screens View in landscape mode
Part Number Appearance Status Number of parallel Applicable Shelf Weight
MWOC-KIT-C1
Image of MWOC-KIT-C1
In Production
3 MWOCES-191-M-B
MWOCES-191-P-C
MWOCES-211-P-C
MWOCES-211-P-C-S
18g
MWOC-KIT-C2
Image of MWOC-KIT-C2
In Production
2 11g

Rack Mount KIT for Battery Shelf

Provides the brackets and hardware necessary to properly install the battery shelf in the rack.

Series Lineup

  • *Click the part number to download a data sheet.
Swipe left or right to change screens View in landscape mode
Part Number Status Applicable
Rack Width
Open Rack (21") Combination of Power Shelf and
Battery Shelf
Weight
(kg)
Remark
Rittal
V1 V2
MWBB-KIT-2
In Production
21 inch   SPZ MWOCES-192 with MWBBES-212-A 3.2 MWOC-KIT-6 required separately
MWBB-KIT-3
In Production
19/21 inch   SPZ/DPZ All Combination 0.9 For MWBBES-212-A expansion
MWBB-KIT-5
In Production
21 inch   SPZ MWOCES-211-G with MWBBES-212-A 1.32 MWOC-KIT-23 required separately
MWBB-KIT-8
In Production
21 inch   DPZ MWOCES-211-G with MWBBES-212-A 1.0 MWOC-KIT-23 required separately