Data Center & Open Compute

Murata Power Solutions has a complete solution for Data Center deployments that utilize the Open Compute Open Rack V1 & V2 standard.

Murata Power Shelves are both flexible and configurable, come in true 21” OCP and 19” EIA rack widths and provide up to 15kW (N+1) of Titanium Efficient 12V DC power with multiple module options for ATS (input) redundancy, communication and battery boost/back-up. Murata power shelves can be used in conjunction with our Open Rack V1 & V2 (41OU) Equipment Racks to support both single and dual power zone configurations.



Power Application Notes
Power 3D Models
Power Safety Certifications


Power Discontinued/Obsolete
Power Environmental Compliance Policy
Power Operating Requirements

Murata Icon X Product Lineup

Murata Icon X Application Note

Data Center and Open Compute Power Solutions (PDF: 2.2 MB)

  • UPDATE 6/8/2020
Download PDF