Remote management units (RMUs) are units that provide integrated monitoring and management of the operating status of our OCP-compatible PSUs and power shelves. They support the efficient operation of IT devices, including AI servers, by acquiring the operating status, temperature, load, and power consumption of connected devices in real time.
It is possible to link these units to external management systems via a standard interface. ORV3 and ORV3-HPR products are also compatible with Modbus communication. These units enable monitoring and management on a centralized basis even in configurations with multiple power shelves operating in parallel.
Adoption Benefits and Advantages
- Advanced integrated management: Monitors the status of PSUs and power shelves in real time
- Compatibility with Modbus communication: Enables centralized management of multiple power shelves
- Linkup with external systems: Compatibility with communication protocols such as SNMP, Redfish, and Modbus