SMD type infrared sensor evaluation board
IMKX-A007
Applications: IoT equipment, for human detection
This is a breakout board for assessing the functionalities and characteristics of the dual (wall-mounted) digital SMD type infrared sensor. The board is configured to make it easy to extract the output from the digital sensors with built-in circuits. Therefore, it can be used as an evaluation board by simply connecting it to a microcomputer board, single-board computer, or other device.
The sensor installed is the IRS-D200ST00R1.