Wi-Fi® ModulesType 1AD-Ayla

Order Number LBWA1CS1AD

  • NRND
Read more

Overview

Shielded Ultra Small Wi-Fi® 11b/g/n + MCU Module with Cloud Agent
  • 2.4GHz Wi-Fi® MCU Module
  • Chipset: Infineon (CYW4390)
  • Processor: ARM Cortex-M3
  • FCC/IC "Reference" Certified
Supporting Ayla Networks software platform
  • For Industrial IoT, Smart Home, Sensor Network
  • Pre-loaded Ayla Cloud Agent
  • Learn more about Ayla IoT Platform on Murata Plus

Description

Murata is partnering with Ayla Networks to offer a complete end-to-end platform for building world class Internet-connected products. The Murata Type 1AD Wi-Fi® Connectivity Module comes pre-loaded with the Ayla Embedded Agent, enabling developers to connect to the Ayla Cloud Services and smartphone/tablet applications based on the Ayla Application Libraries. The Ayla IoT Cloud solution provides developers a fast path to add smart phone and tablet-based control and monitoring to existing products. Leveraging ubiquitous Wi-Fi® and the power of the cloud, users can securely connect to their devices from anywhere with an Internet connection.

Specs

Software

Software

see Ayla's Website for Ayla IoT Cloud Software and more information.
Learn more about Ayla IoT Platform on Murata Plus

Driver Firmware

Ayla Networks software

Block Diagram

Block Diagram : Type 1AD for Ayla IoT Cloud software

Purchace

Sample Part Number LBWA1CS1AD-ATEMP-AYLA
Production Part Number LBWA1CS1AD-806
Development Kit Part Number LBWB1ZZ1AD-ATEMP-AYLA
Purchase

Please engage with Murata sales team and wireless team to determine if this module is suitable for your applications.

Murata reserves the right to support or not to support requests based on the corporate policy that includes export control and application restrictions, annual volume requirement (100kpcs) or other requirements.

To expedite the qualification of your application for these modules, please submit the information through the Contact Us button on the top.

Order Increment 2,000

Related videos

Wireless Solutions and Services for your IoT Devices

  1. Electronic Components
  2. Connectivity Modules
  3. Wi-Fi® Modules / Wi-Fi® + Bluetooth® Modules