Select your region & language

Wi-Fi® + Bluetooth® ModulesType 1DX-SPI

Order Number LBEE5KL1DX-626

  • NRND
Read more

Overview

Shielded Ultra Small Wi-Fi® 11b/g/n + Bluetooth® 5.1 Module
  • 2.4GHz Wi-Fi® + Bluetooth® Module
  • Chipset: Infineon (CYW4343W)
  • Processor: No
  • FCC/IC "Reference" Certified
High Performance Capabilities for Internet of Things
  • For Industrial IoT, Smart Home, Sensor Network, Gateway
  • 802.11 b/g/n 65Mbps
  • STM32Cube (other SDKs/MCUs are not supported)

Description

Type 1DX-SPI is a small and high performance module based on Infineon CYW4343W combo chipset which supports Wi-Fi® 802.11b/g/n + Bluetooth® 5.1 BR/EDR/LE up to 65Mbps PHY data rate on Wi-fi® and 3Mbps PHY data rate on Bluetooth®. Interfacing to the Type 1DX-SPI via SPI interface (Wi-Fi®) has been verified by STMicroelectronics. Hardware and software design examples are available based on their highly portable STM32Cube ecosystem, which supports over 1600 devices in full production. (Bluetooth® support is under planning)

The CYW4343W implements highly sophisticated enhanced collaborative coexistence hardware mechanisms and algorithms, which ensure that WLAN and Bluetooth® collaboration is optimized for maximum performance.

Type 1DX-SPI module is packaged in an impressively small shielded form factor that facilitates integration into size- and power-sensitive applications such as IoT applications, handheld wireless system, gateway and more.

Specs

Documents

Document Statement Type1DX-SPI is only for STM32Cube

Products Data Sheet

Last Update: May 14, 2020

Products Related Files

If you would like a product catalog or technical data, please check the check box and download it from the download button below.

Swipe left or right to change screens. View in landscape mode.
Type File Name File size Last Update
Additional Docs type1dx_module_footprint_topview.dxf DXF: 24KB -
type1dx_antenna_design_guide.pdf PDF: 360KB -
type1dx_antenna_p2ml4452-1.dxf DXF: 163KB -
murata_wifi_bt_fcc_guide.pdf PDF: 1.09MB -

Software

Software STM32Cube
Driver Firmware WHD by Infineon

Block Diagram

Block Diagram : Type 1DX-SPI

Eval Tool

Evaluation Tool STDES-VUIMB02V1 by STMicroelectronics

Purchase

Production Part Number LBEE5KL1DX-626
Purchase

Please engage with Murata sales team and wireless team to determine if this module is suitable for your applications.

Murata reserves the right to support or not to support requests based on the corporate policy that includes export control and application restrictions, annual volume requirement (100kpcs) or other requirements.

To expedite the qualification of your application for these modules, please submit the information through the Contact Us button on the top.

Order Increment 2,000

Related videos

Wireless Solutions and Services for your IoT Devices

  1. Products
  2. Connectivity Modules
  3. Wi-Fi® Modules / Wi-Fi® + Bluetooth® Modules