Select your region & language

Wi-Fi® + Bluetooth® ModulesType 2JM

Order Number LBWA0ZZ2JM

  • In Production
  • Recommended
  • New
Read more

Overview

Ultra low power Wi-Fi™ 4 embedded wireless MCU module
  • 2.4GHz & 5GHz Wi-Fi™ 4 HT20 MCS3
  • Chipset: Qualcomm QCC730
  • Supprts security features; Secure boot, Station: WPA2/3 (SAE), Soft AP: WPA2
  • FCC/ISED, MIC, NCC, ETSI, RMA Certified
  • Processor: ARM Cortex™ M4 Core
  • 640KB SRAM and 1.5MB RRAM (NVM)
  • freeRTOS, Zephyr system
  • Supports Supports flexible MUX interfaces; 1x SPI (Peripheral), 1x QSPI (Controller), 1x UART, 1x I2C (Controller), GPIOs
Power effective wireless MCU for battery operational IoT device
  • Best fit for Consumer IoT products such as home appliances, home automation and for Industrial IoT products such as sensors, factory automation devices, building management system, Battery operational device, etc.

Description

Type 2JM is an ultra-small and cost-effective module based on Qualcomm QCC730 chipset which supports Wi-Fi 802.11a/b/g/n SISO up to MCS3.
Type 2JM supports flexible MUX interfaces; 1x SPI (Peripheral), 1x QSPI (Controller), 1x UART, 1x I2C (Controller).
Extremely low power operation is accomplished by dynamically disabling elements of the SoC which are not in use, thus allowing a near zero level of power consumption when not actively transmitting or receiving data. Such low power operation can extend the battery life up to a year or more depending on the application.
Type 2JM module is packaged in an impressively small form factor that facilitates integration into size- and cost-effective applications such as IoT applications, handheld wireless system, gateway and more.

Specs

Documents

Products Data Sheet

Last Update: March 13, 2026

Products Related Files

If you would like a product catalog or technical data, please check the check box and download it from the download button below.

Swipe left or right to change screens. View in landscape mode.
Type File Name File size Last Update
Product Brief type2jm-product-brief.pdf PDF: 300KB -
Additional Docs type2jm-footprint.dxf DXF: 18.3KB -
type2jmr-radio-law-approval-app-note.pdf PDF: 1,168KB -
type2jm-certified-rf-trace.dxf DXF: 329KB -

Block Diagram

Block Diagram: Type 2JM

Eval Tool

Evaluation Tool Murata EVK
View of 2JM

Related videos

Wireless Solutions and Services for your IoT Devices

  1. Products
  2. Connectivity Modules
  3. Wi-Fi® Modules / Wi-Fi® + Bluetooth® Modules