Select your region & language

Wi-Fi® ModulesType 1GC

Order Number LBWA1UZ1GC

  • inproduction
Read more

Overview

Shielded Ultra Small Dual Band Wi-Fi® 11a/b/g/n + Ethernet + MCU Module
  • 2.4GHz & 5GHz Wi-Fi® + Ethernet MCU Module
  • Chipset: Infineon (CYW43907)
  • Processor: ARM Cortex-R4
  • FCC/IC "Reference" Certified
High Performance Capabilities for Internet of Things
  • For Industrial IoT, Smart Home, Sensor Network, Gateway
  • 802.11 a/b/g/n 150Mbps, Wi-fi® Stack runs inside
  • Infineon WICED, USB 2.0, SDIO 3.0 host and device mode
  • FreeRTOS qualified
aws qualified device FreeRTOS

Description

Type 1GC is a small and high perforamnce module based on Infineon CYW43907 chipset which support Wi-Fi® 802.11a/b/g/n up to 150Mbps PHY data rate and Ethernet up to 100Mbps PHY data rate, plus integrated powerful 320MHz ARM Cortex-R4 MCU for host-side applications.

Type 1GC enables high throughput consumer applications with its ARM Cortex-R4 MCU with no additional components.

Type 1GC network controller module provide device manufacturers with an easy-to-design solution for data acquisition, device management, Wi-Fi®-Ethernet gateway and industrial control applications. USB 2.0 and SDIO 3.0 host and device mode are supported to have high speed external communication. RF matching, Antenna design and Regulatory certification are already taken care of and tested.

Each module offers a complete network controller solution. The Wi-Fi®, TCP/IP, security supplicant and other network application features are hosted directly on the module.

Yet, the feature-rich Type 1GC module is packaged in an impressively small form factor that facilitates integration into size- and power-sensitive applications.

Specs

Documents

Products Data Sheet

Last Update: Jan 23, 2020

Products Related Files

If you would like a product catalog or technical data, please check the check box and download it from the download button below.

Swipe left or right to change screens. View in landscape mode.

Software

Software
  • To develop software on RTOS, please visit Infineon WICED™ SDK web site.
  • Please check Infineon Based Modules for software options.
  • To use the AT Command software, please check out AT Command Quick Start Guide on Documents tab. If you need more information, source code, please contact us at “wifi_at_command@murata.com”.
Driver Firmware RTOS driver/firmware for Infineon WICED

Block Diagram

Block Diagram : Type 1GC

Purchase

Order Number LBWA1UZ1GC
Sample Part Number LBWA1UZ1GC-TEMP
Production Part Number LBWA1UZ1GC-958 (for WICED)
Development Kit Part Number CYW943907AEVAL1F
Purchase

Please check "Where to Buy | Distributor Inventory".

Please engage with Murata sales team and wireless team to determine if this module is suitable for your applications.

Murata reserves the right to support or not to support requests based on the corporate policy that includes export control and application restrictions, annual volume requirement (100kpcs) or other requirements.

To expedite the qualification of your application for these modules, please submit the information through the Contact Us button on the top.

Order Increment 2,000

Related videos

Wireless Solutions and Services for your IoT Devices

  1. Products
  2. Connectivity Modules
  3. Wi-Fi™ Modules / Wi-Fi™+Bluetooth® Modules