Wi-Fi® ModulesType 1KR

Order Number LBWA1ZZ1KR

  • inproduction
Read more

Overview

Shielded Small Wi-Fi® 11b/g/n + MCU Module
  • 2.4GHz Wi-Fi® MCU Module
  • Chipset: TI (CC3220S)
  • Processor: ARM Cortex-M4
Supporting TI SimpleLink Wi-Fi® SDK
  • For Industrial IoT, Smart Home, Sensor Network
  • TI SimpleLink Gen2
  • ARM Cortex-M4
  • 802.11b/g/n
  • 32Mbit Flash Memory
  • On-board Antenna
  • Application Level Security

Description

Type1KR is a wi-fi® module based on TI SimpleLink Gen2 which hosts Wi-fi®, TCP/IP network stack, security supplicant and other network application features . It enables low power connectivity for data communication.

Specs

Documents

Document Statement For latest version of datasheet and other related documents, please engage with Murata sales team and wireless team to determine if this module is suitable for your applications.

Software

Software

To develop software, please go to TI CC3220S web site

Driver Firmware TI SimpleLink Wi-Fi® SDK

Eval Tool

Evaluation Tool

LBWA1ZZ1KR-TEMP-A

Purchase

Production Part Number LBWA1ZZ1KR-291
Purchase

Please engage with Murata sales team and wireless team to determine if this module is suitable for your applications.

Murata reserves the right to support or not to support requests based on the corporate policy that includes export control and application restrictions, annual volume requirement (100kpcs) or other requirements.

To expedite the qualification of your application for these modules, please submit the information through the Contact Us button on the top.

Shipping Size LGA

Related videos

Wireless Solutions and Services for your IoT Devices

  1. Electronic Components
  2. Connectivity Modules
  3. Wi-Fi® Modules / Wi-Fi® + Bluetooth® Modules