Select your region & language

Wi-Fi® + Bluetooth® ModulesType 2EA

Order Number LBEE5XV2EA-802

  • In Production
  • Recommended
  • New
Read more

Overview

Shielded Ultra Small Tri-band Wi-Fi® 11a/b/g/n/ac/ax 2×2 MIMO + Bluetooth®5.3 Module
  • 2.4 GHz, 5 GHz & 6 GHz Wi-Fi® + Bluetooth® Module
  • Chipset: Infineon (CYW55573)
  • Processor: No
  • FCC/IC "Reference" Certified
High Performance Capabilities for Internet of Things
  • For Industrial IoT, Smart Home, Video/Audio /Voice streaming, xR (AR/VR) glasses, Gateway
  • 802.11 a/b/g/n/ac/ax, Try-band (2.4GHz/5GHz/6GHz), 2×2 MIMO 1.2Gbps

Description

Type 2EA is a small and very high-performance module based on Infineon CYW55573 combo chipset which supports Wi-Fi® 802.11a/b/g/n/ac/ax 2×2 MIMO Bluetooth® 5.3 BR/EDR/LE up to 1.2Gbps PHY data rate on Wi-Fi® and 3Mbps PHY data rate on Legacy Bluetooth (EDR), and 2Mbps PHY data rate on Bluetooth® LE. The WLAN section supports PCIe v3.0 Gen 2 and SDIO 3.0 interface and the Bluetooth® section supports high-speed 4-wire UART interface and PCM for audio data.

The CYW55573 implements highly sophisticated enhanced collaborative coexistence hardware mechanisms and algorithms, which ensure that WLAN and Bluetooth® collaboration is optimized for maximum performance.

In IEEE 802.11ax mode, the WLAN operation supports rates of MCS0–MCS11 (up to 1024 QAM) in 20MHz, 40MHz and 80MHz channels for data rate up to 1.2Gbps.

Type 2EA module is packaged in an impressively small form factor that facilitates integration into size- and power-sensitive applications such as IoT applications, handheld wireless system, gateway and more. It is also good for industrial applications with operating temperature up to +85C.

Specs

Documents

Products Data Sheet

Last Update: March 31, 2025

Products Related Files

If you would like a product catalog or technical data, please check the check box and download it from the download button below.

Swipe left or right to change screens. View in landscape mode.
Type File Name File size Last Update
Product Brief type2ea-brief.pdf PDF: 237KB -
Additional Docs type2ea-hw-application-note.pdf PDF: 725KB -
Type2EA-Radio-Law-Approval-Application-Note.pdf PDF: 3.37MB -
type2ea-module-footprint-topview.dxf DXF: 92KB -
type2EA_Di-pole-and-Trace-Antenna.dxf DXF: 447KB -

Software

Software
Driver Firmware

Linux driver/firmware for NXP i.MX platform

Block Diagram

Block Diagram : Type 2EA

Eval Tool

Evaluation Tool
View of 2EA M.2 Module

Purchase

Order Number LBEE5XV2EA-802
Purchase

Please check distributor inventory for 2EA module.
Please check distributor inventory for Embedded Artists' 2EA M.2 module.
Please check Embedded Artists' inventory for 2EA M.2 module.

No annual volume requirement for purchasing from distributors.

Please engage with Murata sales team and wireless team to determine if this module is suitable for your applications.

Murata reserves the right to support or not to support requests based on the corporate policy that includes export control and application restrictions, annual volume requirement (100kpcs) or other requirements.

To expedite the qualification of your application for these modules, please submit the information through the Contact Us button on the top.

Order Increment 1,000

Related videos

Wireless Solutions and Services for your IoT Devices

  1. Products
  2. Connectivity Modules
  3. Wi-Fi™ Modules / Wi-Fi™+Bluetooth® Modules