Select your region & language

Wi-Fi® + Bluetooth® ModulesType 2FY

Order Number LBEE5HY2FY

  • In Production
  • Recommended
  • New
Read more
Type 2FY

Overview

Wi-Fi® 6 + Bluetooth® LE 5.4 Dual-Radio Module
  • 2.4 GHz & 5 GHz & 6 GHz tri-band Wi-Fi® + Bluetooth® LE 5.4 Module
  • Chipset: Infineon CYW55513
  • Processor: Arm® Cortex® - R4 for WLAN subsystem, Arm® Cortex® - M33 for Bluetooth® subsystem
  • FCC/IC Certification Test Undergoing
High Performance Capabilities for Internet of Things
  • For Industrial IoT, Smart Home, Video/Audio/Voice streaming, xR (AR/VR) glasses, Gateway
  • Rich peripheral interfaces
  • Compact size
  • Low power consumption
  • Linux, i.MX Yocto

Description

Type 2FY is a small and high performance module based on Infineon CYW55513 combo chipset which supports Wi-Fi® 802.11a/b/g/n/ac/ax + Bluetooth® 5.4 BR/EDR/LE up to 143Mbps PHY data rate on Wi-Fi, 3Mbps PHY data rate on Bluetooth and 2Mbps PHY data rate on Bluetooth® LE. The WLAN section supports SDIO 3.0 interface and the Bluetooth® section supports high-speed 4-wire UART interface and PCM for audio data.

The CYW55513 implements highly sophisticated enhanced collaborative coexistence hardware mechanisms and algorithms, which ensure that WLAN and Bluetooth® collaboration is optimized for maximum performance.

In IEEE 802.11ax mode, the WLAN operation supports rates of MCS0–MCS11 (up to 1024 QAM) in 20MHz channels for data rate up to 143Mbps.

Type 2FY module is packaged in an impressively small form factor that facilitates integration into size- and power-sensitive applications such as IoT applications, handheld wireless system, gateway and more.

Specs

Documents

Products Data Sheet

Last Update: October 27, 2025

Products Related Files

If you would like a product catalog or technical data, please check the check box and download it from the download button below.

Swipe left or right to change screens. View in landscape mode.
Type File Name File size Last Update
Product Brief Type2fy-product-brief PDF: 235KB -
Additional Docs type2fy-hw-application-note.pdf PDF: 1.63MB -
type2fy-module-footprint-topview.dxf DXF: 104KB -
type2fy-radio-law-approval-application-note.pdf PDF: 2.0MB -
type2fy-trace-antenna.dxf DXF: 247KB -

Software

Software
For supported configurations on NXP i.MX Linux
Murata's Wi-Fi®/Bluetooth® Modules for NXP i.MX
Driver Firmware
  • Linux driver/firmware for NXP i.MX platform

Block Diagram

Block Diagram : Type 2FY

Purchase

Order Number LBEE5HY2FY-922
Sample Part Number LBEE5HY2FY-SMP
Purchase
Before MP
Please contact Murata sales for detail.

No annual volume requirement for purchasing from distributors.
Please engage with Murata sales team and wireless team to determine if this module is suitable for your applications.
Murata reserves the right to support or not to support requests based on the corporate policy that includes export control and application restrictions, annual volume requirement or other requirements.
To expedite the qualification of your application for these modules, please submit the information through the Contact Us button on the top.

Order Increment 1,000

Related videos

Wireless Solutions and Services for your IoT Devices

  1. Products
  2. Connectivity Modules
  3. Wi-Fi™ Modules / Wi-Fi™+Bluetooth® Modules