Select your region & language

Wi-Fi® + Bluetooth® ModulesType 2GY

Order Number ​LBEE5HY2GY

  • In Production
  • Recommended
  • New
Read more

Overview

Type 2GY is part of the family of Type 2FY.

Wi-Fi® 6 + Bluetooth® LE 5.4 Dual-Radio Module
  • 2.4GHz & 5GHz Wi-Fi® + Bluetooth® LE 5.4 Module
  • Chipset: Infineon CYW55512
  • Processor: Arm® Cortex® - R4 for WLAN subsystem, Arm® Cortex® - M33 for Bluetooth® subsystem
  • FCC/IC Certification Test Undergoing
High Performance Capabilities for Internet of Things
  • For Industrial IoT, Smart Home, Video/Audio/Voice streaming, xR(AR/VR) glasses, Gateway
  • Rich peripheral interfaces
  • Compact size
  • Low power consumption
  • Linux, i.MX Yocto

Description

Type 2GY is a small and high performance module based on Infineon CYW55512 combo chipset which supports Wi-Fi® 802.11a/b/g/n/ac/ax + Bluetooth® 5.4 BR/EDR/LE up to 143Mbps PHY data rate on Wi-Fi, 3Mbps PHY data rate on Bluetooth and 2Mbps PHY data rate on Bluetooth® LE. The WLAN section supports SDIO 3.0 interface and the Bluetooth® section supports high-speed 4-wire UART interface and PCM for audio data.

The CYW55512 implements highly sophisticated enhanced collaborative coexistence hardware mechanisms and algorithms, which ensure that WLAN and Bluetooth® collaboration is optimized for maximum performance.

In IEEE 802.11ax mode, the WLAN operation supports rates of MCS0–MCS11 (up to 1024 QAM) in 20MHz channels for data rate up to 143Mbps.

Type 2GY module is packaged in an impressively small form factor that facilitates integration into size- and power-sensitive applications such as IoT applications, handheld wireless system, gateway and more.

Specs

Documents

Products Data Sheet

Last Update: October 27, 2025

Products Related Files

If you would like a product catalog or technical data, please check the check box and download it from the download button below.

Swipe left or right to change screens. View in landscape mode.
Type File Name File size Last Update
Additional Docs Type2GY-hardware-app-note.pdf PDF: 1.34MB -
Type2GY-radio-law-approval-application-note.pdf PDF: 1.74MB -
Type2GY-trace-antenna.dxf DXF: 247KB -

Software

Software
Driver Firmware
  • Linux driver/firmware for NXP i.MX platform

Block Diagram

Block Diagram : Type 2GY

Eval Tool

Evaluation Tool

Purchase

Order Number LBEE5HY2GY-001
Sample Part Number LBEE5HY2GY-SMP
Purchase
Before MP
Please contact Murata sales for detail.

No annual volume requirement for purchasing from distributors.
Please engage with Murata sales team and wireless team to determine if this module is suitable for your applications.
Murata reserves the right to support or not to support requests based on the corporate policy that includes export control and application restrictions, annual volume requirement or other requirements.
To expedite the qualification of your application for these modules, please submit the information through the Contact Us button on the top.

Order Increment 1,000

Related videos

Wireless Solutions and Services for your IoT Devices

  1. Products
  2. Connectivity Modules
  3. Wi-Fi™ Modules / Wi-Fi™+Bluetooth® Modules