Select your region & language

Wi-Fi® + Bluetooth® ModulesType 1LD

Order Number LBEE5PA1LD

  • NRND
Read more

Overview

Shielded Ultra Small Wi-Fi® 11b/g/n + Bluetooth® 5.2 + MCU Module
  • 2.4GHz Wi-Fi® + Bluetooth® MCU Module
  • Chipset: Infineon (CYW43438) + STM32 (ARM Cortex-M4F)
  • Processor: STM32 ARM Cortex-M4F
  • FCC/IC "Reference" Certified
Feature rich software hosted on module
  • For Industrial IoT, Smart Home, Sensor Network, Gateway
  • 802.11 b/g/n 65Mbps, Wi-fi® Stack runs inside, 1MB Flash, 256KB RAM
  • Infineon WICED, SPP on Bluetooth® and GATT on Bluetooth® LE are supported by WICED as of January 20th, 2017
  • Qualified for AWS IoT Core devices
aws qualified device internet of things

Description

Type 1LD is a small module based on CYW43438 combo chipset + STM32F412 MCU, which support Wi-fi® 802.11b/g/n + Bluetooth® 5.2 up to 65Mbps PHY data rate on Wi-fi®, 3Mbps PHY data rate on Bluetooth® and integrated 100MHz ARM Cortex-M4 MCU for host-side applications.

Type 1LD enables low throughtput consumer applications with its STM32 ARM Cortex-M4 MCU with no additional components.

Type 1LD network controller module provide device manufacturers with an easy-to-design solution for data acquisition, device management, and industrial control applications. Wi-Fi®-Bluetooth® coexistence, SDIO high speed bus design, RF matching, Antenna design and Regulatory certification are already taken care of and tested.

Each module offers a complete network controller solution. The Wi-Fi®, TCP/IP, Bluetooth® network stack, security supplicant and other network application features are hosted directly on the module.

Yet, the feature-rich Type 1LD module is packaged in an impressively small form factor that facilitates integration into size- and power-sensitive applications.

Specs

Documents

Document Statement Several support documents are available in Murata Private Site on Infineon Community. Please engage with Murata Sales Team and Wireless Team to determin if this module is suitable for your applications.
3rd Party
Afero Edge Device Agent
Type1LD is tested for Afero Edge Device Agent. Check tech note for more detail.

Products Data Sheet

Last Update: Dec 15, 2021

Products Related Files

If you would like a product catalog or technical data, please check the check box and download it from the download button below.

Software

Software
  • To develop software on RTOS, please visit Infineon WICED™ SDK web site.
  • Please check Infineon Based Modules for software options.
  • To use the AT Command software, please check out AT Command Quick Start Guide on Documents tab. If you need more information, source code, please contact us at “wifi_at_command@murata.com”.
Driver Firmware RTOS driver/firmware for Infineon WICED

Block Diagram

Block Diagram : Type 1LD

Purchase

Order Number LBEE5PA1LD
Production Part Number LBEE5PA1LD-005
Purchase

Please check "Where to Buy | Distributor Inventory".

Please engage with Murata sales team and wireless team to determine if this module is suitable for your applications.

Murata reserves the right to support or not to support requests based on the corporate policy that includes export control and application restrictions, annual volume requirement (100kpcs) or other requirements.

To expedite the qualification of your application for these modules, please submit the information through the Contact Us button on the top.

Order Increment 2,000
Shipping Size 2 Reel / Box

Related videos

Wireless Solutions and Services for your IoT Devices

  1. Products
  2. Connectivity Modules
  3. Wi-Fi™ Modules / Wi-Fi™+Bluetooth® Modules