Wi-Fi® ModulesType 1FX

Order Number LBWA1KL1FX

  • NRND
Read more

Overview

Shielded Ultra Small Wi-Fi® 11b/g/n Module
  • 2.4GHz Wi-Fi® Module
  • Chipset: Infineon (CYW43364)
  • Processor: No
  • FCC/IC "Reference" Certified
High Performance Capabilities for Internet of Things
  • For Industrial IoT, Smart Home, Sensor Network
  • 802.11 b/g/n 65Mbps
  • NXP i.MX Linux, Infineon WICED

Description

Type 1FX is a small and high-performance module based on Infineon CYW43364 chipset which supports Wi-Fi® 802.11b/g/n up to 65Mbps PHY data rate on Wi-fi®. The WLAN section supports SDIO v2.0 interface.

Type 1FX module is packaged in an impressively small shielded form factor that facilitates integration into size- and power-sensitive applications such as IoT applications, handheld wireless system, gateway and more.

Type 1FX is pin-to-pin compatible with Type 1DX.

Specs

Documents

Document Statement If you use NXP i.MX platforms for Linux/FreeRTOS, please check Wi-Fi®/Bluetooth® Modules for NXP i.MX for supported combination.

Products Data Sheet

Last Update: June 6, 2022

Products Related Files

If you would like a product catalog or technical data, please check the check box and download it from the download button below.

Swipe left or right to change screens. View in landscape mode.
Type File Name File size Last Update
Additional Docs type1fx_hw_application_note.pdf PDF: 595KB -
type1dx_module_footprint_topview.dxf DXF: 54.4KB -
type1dx_antenna_design_guide.pdf PDF: 419KB -
type1dx_antenna_p2ml4452-1.dxf DXF: 163KB -
murata_wifi_bt_fcc_guide.pdf PDF: 1.09MB -

Software

Software

WICED™ is a Infineon development system that vastly reduces the effort required to add wireless connectivity to embedded devices. The SDK enables developers to quickly create network connected applications targeted for low-resource microcontrollers.

The WICED™ SDK includes:
An open source build system and toolchain based on GNU make.
A GUIDE based on Eclipse CDT that seamlessly integrates with a programmer and single-step, thread-aware, debugger based on OpenOCD and gdb.
A complete software stack that includes advanced security and networking features such as SSL/TLS, IPv4/IPv6 networking, and mDNS/Bonjour.
Production ready example applications.

Driver Firmware Linux driver/firmware for NXP i.MX platform
RTOS driver/firmware for Infineon WICED

Block Diagram

Block Diagram : Type 1FX

Eval Tool

Evaluation Tool Type 1FX is pin-to-pin compatible with Type 1DX. Please check Type 1DX page

Purchase

Order Number LBWA1KL1FX
Production Part Number LBWA1KL1FX-875
Purchase

Please check "Where to Buy | Distributor Inventory".

Please engage with Murata sales team and wireless team to determine if this module is suitable for your applications.

Murata reserves the right to support or not to support requests based on the corporate policy that includes export control and application restrictions, annual volume requirement (100kpcs) or other requirements.

To expedite the qualification of your application for these modules, please submit the information through the Contact Us button on the top.

Order Increment 2,000

Related videos

Wireless Solutions and Services for your IoT Devices

  1. Electronic Components
  2. Connectivity Modules
  3. Wi-Fi® Modules / Wi-Fi® + Bluetooth® Modules