Wi-Fi® + Bluetooth® ModulesType 1XK

Order Number LBEE5CJ1XK

  • inproduction
  • recommended
  • new
Read more

Overview

Shielded Ultra Small Dual band Wi-Fi® 11a/b/g/n + Bluetooth® 5.2 Module
  • 2.4 GHz & 5 GHz Wi-Fi® + Bluetooth® Module
  • Chipset: NXP IW416
  • Processor: No
  • FCC/IC "Reference" Certified
High Performance Capabilities for Internet of Things
  • For Industrial IoT, Smart Home, Audio/Video/Voice, Smart TV, Gateway
  • 802.11 a/b/g/n 150Mbps
  • NXP i.MX Linux, Android, MCUXpresso/FreeRTOS

Description

Type 1XK is a small and high performance module based on NXP IW416 combo chipset which supports Wi-Fi® 802.11a/b/g/n + Bluetooth® 5.2 BR/EDR/LE up to 150 Mbps PHY data rate on Wi-Fi® and 3Mbps PHY data rate on Bluetooth®.

The WLAN section supports SDIO 3.0 interface. The Bluetooth® section supports high-speed 4-wire UART interface (optional support for SDIO) and PCM for audio data.

The IW416 implements sophisticated enhanced collaborative coexistence hardware mechanisms and algorithms, which ensure that WLAN and Bluetooth® collaboration is optimized for maximum performance.

In IEEE 802.11n mode, the WLAN operation supports rates of MCS0 – MCS7 in 20MHz and 40MHz channels for data rate up to 150Mbps.

Type 1XK module is packaged in an impressively small form factor that facilitates integration into size- and power-sensitive applications such as IoT applications, handheld wireless system, gateway and more.

Specs

Documents

Products Data Sheet

Last Update: January 13, 2023

Products Related Files

If you would like a product catalog or technical data, please check the check box and download it from the download button below.

Swipe left or right to change screens. View in landscape mode.
Type File Name File size Last Update
Product Brief type1xk-brief.pdf PDF: 1.59MB -
Additional Docs type1xk-2xk_module_footprint_topview.dxf DXF: 53.0KB -
type1xk-2xk-hw-application-note.pdf PDF: 1.14MB -
type1xk-2xk-Trace-u-FL.dxf DXF: 391KB -

Software

Software

Support on NXP i.MX Linux, Android, MCUXpresso/FreeRTOS.

Block Diagram

Block Diagram : Type 1XK

Eval Tool

Evaluation Tool

Murata's recommended evaluation hardware: 1XK M.2 Module by Embedded Artists

Embedded Artists Part No: EAR00385

  • Front View of 1XK M.2 Module
  • Back View of 1XK M.2 Module

Purchase

Order Number LBEE5CJ1XK
Sample Part Number LBEE5CJ1XK-SMP
Production Part Number LBEE5CJ1XK-687
Development Kit Part Number Embedded Artists EAR00385
Purchase

Please check distributor inventory for 1XK module.
Please check distributor inventory for Embedded Artists' 1XK M.2 module.
Please check Embedded Artists' inventory for 1XK M.2 module.
No annual volume requirement for purchasing from distributors.

Please engage with Murata sales team and wireless team to determine if this module is suitable for your applications.

Murata reserves the right to support or not to support requests based on the corporate policy that includes export control and application restrictions, annual volume requirement (100kpcs), or other requirements.

To expedite the qualification of your application for these modules, please submit the information through the Contact Us button on the top.

Minimum Order Quantity 2,000
Order Increment 1,000

Related videos

Wireless Solutions and Services for your IoT Devices

  1. Electronic Components
  2. Connectivity Modules
  3. Wi-Fi® Modules / Wi-Fi® + Bluetooth® Modules